GC4016 Status: ACTIVE

4 Channel Narrowband DDC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 GC4016
Clock Rate(Max)(MSPS)100  
Conversion MethodDown  
Narrowband Channels4  
Wideband Channels2  
Input Resolution(Max)(Bits)16  
Output Resolution(Max)(Bits)24  
SFDR(dB)115  
Power/Channel(Max)(mW)115  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • GC5016: 4 channel wideband DDC and/or DUC
  • GC5316: Integrated 24 ch DDC and 24 ch DUC
  • GC5018: 8 channel wideband digital down converter with front end AGC
  • TRF3710: Integrated Direct Down-Conversion Receiver
  • AFE8405: Wideband Multi-Carrier Receiver

Product Information

Features

  • Input rates up to 100 MSPS
  • Four independent digital down convert (DDC) channels
  • Single channel GC4011 and Dual channel GC4012 derivatives are available
  • Independent decimation and resampling
  • Independent tuning, phase and gain controls
  • Input Crossbar Switch for:
    • Four 14 bit Inputs, or
    • Three 16 bit Inputs, or
    • Three 12 bit + 3 bit exponent inputs, or
    • Two 14 bit differential inputs.
  • Decimation factors of
    • 32 to 16,384 in each channel
    • 16 to 32 by combining two channels
    • 8 to 16 by combining four channels
  • Zero padding for lower decimation factors
  • Resampler for arbitrary decimation factors
  • Peak detection counters for AGC loop controls
  • Outputs can be either:
    • Bit serial, or
    • Nibble serial (link port), or

View All Features in Datasheet

Description

The GC4016 quad receiver chip contain four identical down-conversion circuits. Each downconvert circuit accepts a real sample rate up to 100 MHz, down converts a selected carrier frequency to zero, decimates the signal rate by a programmable factor ranging from 32 to 16,384 and then resamples the channel to adjust the sample rate up or down by an arbitrary factor. In the real output mode the output sample rate is doubled and the signal is output as a real signal centered at Fout/4. The channels may be combined to produce wider band and/or oversampled outputs or to process complex input data. The chip outputs the down-converted signals in any one of several formats (microprocessor, four serial lines, one TDM serial line, nibble, LINK, or 24 bit parallel port.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
GC4016-PBACTIVE 50.00 | 100uBGA (GJZ) | 160 126 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
GC4016-PBZACTIVE-40 to 8550.00 | 100uBGA (ZJZ) | 160 126 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksGC4016-PB
AmericasRochester Electronics 26
EuropeAvnet-SILICA 58
WorldwideDigiKey 219
TI Lead Time*: 20 WeeksGC4016-PBZ
AmericasAvnet 117
EuropeAvnet-SILICA 2
Spoerle 75
WorldwideDigiKey 126
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
GC4016-PB  TBD Call TI Level-3-220C-168 HRViewView
GC4016-PBZ RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for GC4016 Help

Datasheet

Application Notes

More Literature

Tools & Software

NamePart # Company Tool / Software Type
GC4016 Designer's Utility KitGC4016DKTexas InstrumentsUtilities/Plug-Ins

Simulation Models

Part # Name Product Family Comments
GC4116   4 Channel Narrowband DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS   Accompanying quad digital upconverter    
Customers Who Evaluated This Product Also Evaluated...
GC5016 4 channel wideband DDC and/or DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
GC5316 Integrated 24 ch DDC and 24 ch DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
GC5018 8 channel wideband digital down converter with front end AGC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
TRF3710 Integrated Direct Down-Conversion Receiver RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR TI customers also evaluated this product.
AFE8405 Wideband Multi-Carrier Receiver WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-WIDEBAND RECEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for GC4016:

View All Tags

Other Support



Click Here