GC5318 Status: ACTIVE

High Density Digital Up Converter

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 GC5318
Clock Rate(Max)(MSPS)125  
Narrowband Channels24  
Input Resolution(Max)(Bits)16  
Output Resolution(Max)(Bits)18  
SFDR(dB)115  
Power/Channel(Max)(mW)225  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • GC5316: Integrated 24 ch DDC and 24 ch DUC
  • GC5016: 4 channel wideband DDC and/or DUC
  • GC4016: 4 Channel Narrowband DDC
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
  • TRF370315: 0.4 - 4.0 GHz IQ Modulator
  • MSC1200Y3: 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator

Product Information

Features

  • Optimized for CDMA2000-1X and UMTS
  • Up to 12 UMTS or 24 CDMA2000 Upconverter Channels
  • Mixed CDMA2000-1X and UMTS Operation
  • DUC Output Rates to 125 MSPS
  • Any DUC Can Sum into Any of Four Output Ports
  • Real/Complex DUC Outputs
  • Tx Filtering: 6-Stage CIC, 47-Tap CFIR, 63-Tap PFIR
  • 115-dB SFDR
  • 18-Bit DUC Outputs
  • 1.5-V Core, 3.3-V I/O

All trademarks are the property of their respective owners.

Description

The GC5318 is a high-density multi-channel communications signal processor integrated circuit that provides digital upconversion optimized for cellular base transceiver systems. The device supports both UMTS and CDMA2000 (CDMA) air interface cellular standards.

The chip provides up to 24 CDMA digital upconverter (DUC) channels or 12 UMTS DUC channels. The GC5318 can also support a combination of CDMA and UMTS channels. The DUC channels operate simultaneously.

The chip is ideal for cellular base transceiver systems where a large number of digital radio channels are required. Each of the 24 CDMA (or 12 UMTS) channels can operate independently.

There are four 18-bit output ports. Each output port can sum any of the DUC channels in a daisy-chain fashion. This configuration permits creating a stack of CDMA or UMTS signals. These ports can output either real or complex data. Real output data would generally drive one or more digital-to-analog (D/A) converters and output the stack of signals at an intermediate frequency (IF). Complex data (at baseband or an IF) is used when a quadrature modulator upconversion scheme is employed. Complex output data can also be used when the output stack is further processed using crest factor reduction or power amplifier predistortion techniques.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
GC5318IZEDACTIVE-40 to 85110.35 | 100uBGA (ZED) | 388 View 40 | JEDEC TRAY (10+1) Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
GC5318IZEDAs of 11:29 AM GMT, 03 Jul 2009As of 11:29 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 266
 Rochester Electronics 40
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
GC5318IZED RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for GC5318 Help

Datasheet

Part # Name Product Family Comments
GC5316   Integrated 24 ch DDC and 24 ch DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS   GC5318 is half of GC5316 with DDC portion disabled    
Customers Who Evaluated This Product Also Evaluated...
GC5316 Integrated 24 ch DDC and 24 ch DUC   TI customers also evaluated this product.
GC5016 4 channel wideband DDC and/or DUC   TI customers also evaluated this product.
GC4016 4 Channel Narrowband DDC   TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.
TRF370315 0.4 - 4.0 GHz IQ Modulator RF/IF AND ZIGBEE® SOLUTIONS-IQ MODULATOR TI customers also evaluated this product.
MSC1200Y3 8051 CPU with 8kB Memory, 24-Bit ADC, Current DAC, and On-Chip Oscillator DATA CONVERTERS-MICROSYSTEM MIXED-SIGNAL DATA CONVERTERS TI customers also evaluated this product.
GC1115 Programmable Wideband Crest Factor Reduction Engine WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-CREST FACTOR REDUCTION ENGINE TI customers also evaluated this product.
TSC2111 "SMART" 4-Wire Touch Screen Controller, St. DAC / Mono ADC, 6 audio in. and HP/Spk Amplifier TOUCH SCREEN CONTROLLERS-TOUCH SCREEN CONTROLLERS WITH AUDIO TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSORS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here