GC5318 Status: ACTIVE

High Density Digital Up Converter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 GC5318
Clock Rate(Max)(MSPS)125  
Narrowband Channels24  
Input Resolution(Max)(Bits)16  
Output Resolution(Max)(Bits)18  
SFDR(dB)115  
Power/Channel(Max)(mW)225  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • GC5018: 8 channel wideband digital down converter with front end AGC
  • GC5016: 4 channel wideband DDC and/or DUC
  • GC5316: Integrated 24 ch DDC and 24 ch DUC
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ24075: USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V
  • AFE8406: Wideband Multi-Carrier Receiver

More Related Products

Product Information

Features

  • Optimized for CDMA2000-1X and UMTS
  • Up to 12 UMTS or 24 CDMA2000 Upconverter Channels
  • Mixed CDMA2000-1X and UMTS Operation
  • DUC Output Rates to 125 MSPS
  • Any DUC Can Sum into Any of Four Output Ports
  • Real/Complex DUC Outputs
  • Tx Filtering: 6-Stage CIC, 47-Tap CFIR, 63-Tap PFIR
  • 115-dB SFDR
  • 18-Bit DUC Outputs
  • 1.5-V Core, 3.3-V I/O

All trademarks are the property of their respective owners.

Description

The GC5318 is a high-density multi-channel communications signal processor integrated circuit that provides digital upconversion optimized for cellular base transceiver systems. The device supports both UMTS and CDMA2000 (CDMA) air interface cellular standards.

The chip provides up to 24 CDMA digital upconverter (DUC) channels or 12 UMTS DUC channels. The GC5318 can also support a combination of CDMA and UMTS channels. The DUC channels operate simultaneously.

The chip is ideal for cellular base transceiver systems where a large number of digital radio channels are required. Each of the 24 CDMA (or 12 UMTS) channels can operate independently.

There are four 18-bit output ports. Each output port can sum any of the DUC channels in a daisy-chain fashion.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
GC5318IZEDACTIVE-40 to 85110.35 | 100uBGA (ZED) | 388 View 40 | JEDEC TRAY (10+1) Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:59 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksGC5318IZED
AmericasRochester Electronics 40
WorldwideDigiKey 251
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
GC5318IZED RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for GC5318 Help

Datasheet

Part # Name Product Family Comments
GC5316   Integrated 24 ch DDC and 24 ch DUC   WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS - DIGITAL UP AND DOWN CONVERTERS   GC5318 is half of GC5316 with DDC portion disabled    
Customers Who Evaluated This Product Also Evaluated...
GC5018 8 channel wideband digital down converter with front end AGC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
GC5016 4 channel wideband DDC and/or DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
GC5316 Integrated 24 ch DDC and 24 ch DUC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
GC4016 4 Channel Narrowband DDC WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ24075 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 5.5V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
AFE8406 Wideband Multi-Carrier Receiver WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-WIDEBAND RECEIVERS TI customers also evaluated this product.
TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVT162245A 3.3-V ABT 16-Bit Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
AFE8405 Wideband Multi-Carrier Receiver WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-WIDEBAND RECEIVERS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TRF3710 Integrated Direct Down-Conversion Receiver RF/IF AND ZIGBEE® SOLUTIONS-IQ DEMODULATOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here