|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners Description
The GC5322 is a wideband digital predistortion transmit processor that includes a digital upconverter (DUC) block, a crest factor reduction (CFR) block, and a digital predistortion (DPD) block with its associated feedback chain and capture buffers. The GC5322 processes composite input bandwidths of up to 40 MHz and processes DPD sample rates of up to 140 MHz. The GC5322 DUC block accepts baseband signals over an interleaved parallel interface at a data rate of up to 93.3 MSPS. The GC5322 CFR block reduces the peak-to-average ratio (PAR) of wideband digital signals provided in quadrature (I/Q) format, such as those used in third-generation (3G) code division multiple access (CDMA) wireless and orthogonal frequency division multiple access (OFDMA) applications. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| GC5322IZND | ACTIVE | -40 to 85 | 60.00 | 1ku | BGA (ZND) | 352 | 40 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:59 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksGC5322IZND | |||
| Worldwide | DigiKey | 65 | |
| Mouser Electronics | 18 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| GC5322IZND | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for GC5322 
View White Papers for Wideband Integrated Transmit Solutions
| Part # | Name | Product Family | Comments |
| DAC5682Z | 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit 1.0 GSPS DAC with wideband LVDS data input, integrated 2x/4x interpolation filters, on-board clock multiplier and internal voltage reference |
| ADS5444 | 13 Bit, 250MSPS ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 13 Bit, 250 MSPS ADC with LVDS compatible outputs |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | ULTRA LOW JITTER SYNTHESIZER AND JITTER CLEANER - EXTERNAL VCXO OUTPUT | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO |
| ADS5527 | 12-bit, 210MSPS ADC with DDR LVDS/CMOS outputs | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 12-bit, 210MSPS ADC with DDR LVDS/CMOS outputs |
| ADS5517 | 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 11-Bit, 200 MSPS ADC With DDR LVDS/CMOS Outputs |
| THS9000 | 50 MHz to 400 MHz Casadable Amplifier | VIDEO FUNCTIONS - FIXED GAIN | 50 MHz to 400 MHz Casadable Amplifier |
| AMC7823 | Analog Monitoring and Control Circuit | DATA CONVERTERS - ANALOG MONITOR AND CONTROL CIRCUIT | Analog Monitoring and Control Circuit |
| Customers Who Evaluated This Product Also Evaluated... | |||
| GC5325 | Wideband Digital Predistortion Transmit Processor | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-WIDEBAND INTEGRATED TRANSMIT SOLUTIONS | TI customers also evaluated this product. |
| GC5328 | Wideband Transmit IC Solution with integrated Digital Predistortion, Digital Upconversion | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-WIDEBAND INTEGRATED TRANSMIT SOLUTIONS | TI customers also evaluated this product. |
| TRF2443 | Integrated IF Transceiver for Broadband Wireless Applications | RF/IF AND ZIGBEE® SOLUTIONS-IF TRANSCEIVER | TI customers also evaluated this product. |
| GC1115 | Programmable Wideband Crest Factor Reduction Engine | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-CREST FACTOR REDUCTION ENGINE | TI customers also evaluated this product. |
| GC5016 | 4 channel wideband DDC and/or DUC | WIRELESS INFRASTRUCTURE DIGITAL RADIO PRODUCTS-DIGITAL UP AND DOWN CONVERTERS | TI customers also evaluated this product. |

Most Popular Tags for GC5322: