GD65232 Status: ACTIVE

Multiple RS-232 Drivers and Receivers

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
  • GD65232, GD75232 (Rev. J) (gd65232.pdf, 578 KB)
    09 Nov 2004 Download

 GD65232GD75232 
Data Rate(kbps) 120  
Drivers Per Package3  3  
Receivers Per Package5  5  
Supply Voltage(s)(V)+-9, 5  +-9, 5  
ICC(Max)(mA)38  30  
Operating Temp Range(Celsius)-40 to 85  0 to 70  
Pin/Package20PDIP,20SOIC,20SSOP,20TSSOP  20PDIP,20SOIC,20SSOP,20TSSOP  
Approx. Price (US$) 0.29 | 1ku   0.27 | 1ku  
RatingCatalog  Catalog  
FootprintGD75232  GD75232  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • GD75232: Multiple RS-232 Drivers And Receivers

Product Information

Features

  • Single Chip With Easy Interface Between UART and Serial-Port Connector of IBM™ PC/AT and Compatibles
  • Meet or Exceed the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Designed to Support Data Rates up to 120 kbit/s
  • Pinout Compatible With SN75C185 and SN75185

IBM is a trademark of International Business Machines Corporation.

Description

The GD65232 and GD75232 combine three drivers and five receivers from the Texas Instruments trade-standard SN75188 and SN75189 bipolar quadruple drivers and receivers, respectively. The pinout matches the flow-through design of the SN75C185 to decrease the part count, reduce the board space required, and allow easy interconnection of the UART and serial-port connector of an IBM™ PC/AT and compatibles. The bipolar circuits and processing of the GD65232 and GD75232 provide a rugged, low-cost solution for this function at the expense of quiescent power and external passive components relative to the SN75C185.

The GD65232 and GD75232 comply with the requirements of the TIA/EIA-232-F and ITU (formerly CCITT) V.28 standards. These standards are for data interchange between a host computer and a peripheral at signaling rates up to 20 kbit/s. The switching speeds of these devices are fast enough to support rates up to 120 kbit/s with lower capacitive loads (shorter cables). Interoperability at the higher signaling rates cannot be expected unless the designer has design control of the cable and the interface circuits at both ends. For interoperability at signaling rates up to 120 kbit/s, use of ANSI TIA/EIA-423-B (ITU V.10) and TIA/EIA-422-B (ITU V.11) standards is recommended.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
GD65232DBRACTIVE-40 to 850.29 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DBRE4ACTIVE-40 to 850.29 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DBRG4ACTIVE-40 to 850.29 | 1kuSSOP (DB) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DWACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DWE4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DWG4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232DWRACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
GD65232DWRE4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
GD65232DWRG4ACTIVE-40 to 850.29 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
GD65232NACTIVE-40 to 850.29 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232NE4ACTIVE-40 to 850.29 | 1kuPDIP (N) | 20 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWE4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWG4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWRACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWRE4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
GD65232PWRG4ACTIVE-40 to 850.29 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
GD65232DBRAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks AmericasAvnet >1k
GD65232DBRE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks None Reported
View Distributors
   
GD65232DBRG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks None Reported
View Distributors
   
GD65232DWAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3375* >10k | 9 Feb 4 Weeks AmericasAvnet 850
  Mouser Electronics >1k
  Rochester Electronics >1k
GD65232DWE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3375* >10k | 9 Feb 4 Weeks None Reported
View Distributors
   
GD65232DWG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 3375* >10k | 9 Feb 4 Weeks None Reported
View Distributors
   
GD65232DWRAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks AmericasAvnet >1k
  DigiKey >1k
GD65232DWRE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks None Reported
View Distributors
   
GD65232DWRG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks None Reported
View Distributors
   
GD65232NAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks AmericasRochester Electronics >1k
GD65232NE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 9 Feb 5 Weeks None Reported
View Distributors
   
GD65232PWAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks AmericasRochester Electronics >1k
GD65232PWE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks None Reported
View Distributors
   
GD65232PWG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks None Reported
View Distributors
   
GD65232PWRAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks None Reported
View Distributors
   
GD65232PWRE4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks None Reported
View Distributors
   
GD65232PWRG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 23 Feb 7 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
GD65232DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
GD65232NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
GD65232PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
GD65232PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.