HPC3130A Status: ACTIVE

Hot Plug Controller


      
         
Alert me about changes<br/>to this product


Special Note

This product is for high-volume PC applications only. Contact support@ti.com for more information


 HPC3130A
Speed(MHz)66  
Expansion Interface(bits)64  
Supply Voltage(s)(V)3.3  
Operating Temp Range(Celsius)0 to 70  
Pin/Package128LQFP, 144LQFP  
Approx. Price (US$) 13.65 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCI2040: PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0
  • PCI2060: Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master
  • PCI2050B: PCI-to-PCI Bridge

Product Information

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
HPC3130APBKACTIVE0 to 7013.65 | 1kuLQFP (PBK) | 128 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
HPC3130APBKG4ACTIVE0 to 7013.65 | 1kuLQFP (PBK) | 128 90 | JEDEC TRAY (10+1)  Purchase Samples
HPC3130APGEACTIVE0 to 7013.65 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
HPC3130APGEG4ACTIVE0 to 7013.65 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1)  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:00 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksHPC3130APBK
AsiaFarnell Asia 90
EuropeFarnell 90
TI Lead Time*: 20 WeeksHPC3130APBKG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksHPC3130APGE
None Reported
View Distributors
TI Lead Time*: 20 WeeksHPC3130APGEG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
HPC3130APBK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
HPC3130APBKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
HPC3130APGE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
HPC3130APGEG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI2040 PCI to DSP Bridge Controller, Compliant to CompactPCI Hot Swap Specification 1.0 PCI-PCI BRIDGES TI customers also evaluated this product.
PCI2060 Asynchronous, 32-Bit, 66 MHz PCI-to-PCI Bridge, Compact PCI Hot-Swap Friendly, 9-Master PCI-PCI BRIDGES TI customers also evaluated this product.
PCI2050B PCI-to-PCI Bridge PCI-PCI BRIDGES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for HPC3130A:

View All Tags

Other Support



Click Here