ICL7135 Status: ACTIVE

4.5-Bits, 0.003 kSPS ADC, Muxed BCD Output, True Differential Input, 1 Ch.


      
         
Alert me about changes<br/>to this product

 ICL7135
Resolution(Bits)4.5  
Sample Rate (max)3SPS  
ArchitectureDual-Slope  
Power Consumption(Typ)(mW)5  
DNL(Max)(+/-LSB)0.01  
INL(Max)(+/-LSB)0.5  
No Missing Codes(Bits)14  
No. of Supplies2  
Analog Voltage AV/DD(Min)(V)4.75  
Analog Voltage AV/DD(Max)(V)5.25  
Logic Voltage DV/DD(Min)(V)4.75  
Logic Voltage DV/DD(Max)(V)5.25  
Input Configuration Range+/-Vref  
Reference ModeExt  
RatingCatalog  
Pin/Package28PDIP  
CommentsResolution 4.5 Digit BCD  
# Input Channels4  
 Samples
 Inventory

Product Information

Features

  • Zero Reading for 0-V Input
  • Precision Null Detection With True Polarity at Zero
  • 1-pA Typical Input Current
  • True Differential Input
  • Multiplexed Binary-Coded-Decimal (BCD) Output
  • Low Rollover Error: ±1 Count Max
  • Control Signals Allow Interfacing With UARTs or Microprocessors
  • Autoranging Capability With Over-and Under-Range Signals
  • TTL-Compatible Outputs
  • Second Source to Teledyne TSC7135, Intersil ICL7135, Maxim ICL7135, and Siliconix Si7135
  • CMOS Technology

Description

The ICL7135C and TLC7135C converters are manufactured with Texas Instruments highly efficient CMOS technology. These 4 1/2-digit, dual-slope-integrating, analog-to-digital converters (ADCs) are designed to provide interfaces to both a microprocessor and a visual display. The digit-drive outputs D1 through D4 and multiplexed binary-coded-decimal outputs B1, B2, B4, and B8 provide an interface for LED or LCD decoder/drivers as well as microprocessors.

The ICL7135C and TLC7135C offer 50-ppm (one part in 20,000) resolution with a maximum linearity error of one count. The zero error is less than 10 µV and zero drift is less than 0.5 µV/°C. Source-impedance errors are minimized by low input current (less than 10 pA).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ICL7135CNACTIVE0 to 704.40 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ICL7135CNG4ACTIVE0 to 704.40 | 1kuPDIP (N) | 28 View 13 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksICL7135CN
AmericasAvnet 21
Newark 132
Rochester Electronics 183
AsiaFarnell Asia 132
EuropeAbacus Polar 53
Avnet-SILICA 39
WorldwideMouser Electronics 18
TI Lead Time*: 14 WeeksICL7135CNG4
AsiaFarnell Asia 1
EuropeFarnell 1
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ICL7135CN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
ICL7135CNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ICL7135 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

Most Popular Tags for ICL7135:

View All Tags

Other Support



Click Here