INA139-Q1 Status: ACTIVE

Automotive Catalog High-Side Measurement Current Shunt Monitor


      
         
Alert me about changes<br/>to this product

 INA138-Q1 INA139-Q1
Gain(V/V)1 to 100  1 to 100  
Common Mode Input Range(Min)(V)2.7 to 36  2.7 to 36  
Input Offset (+/-)(Max)(uV)2000  2000  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)1  1  
CMRR(Min)(dB)100  100  
Small-Signal Bandwidth(Typ)(MHz)0.8  0.44  
Quiescent Current (+/-)(Typ)(mA)0.025  0.06  
Vs(Min)(V)2.7  2.7  
Vs(Max)(V)36  40  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
Pin/Package8TSSOP  8TSSOP  
 SamplesSamples
 InventoryInventory

Other qualified versions of INA139-Q1

Version Part Number Definition
Catalog INA139 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • INA138: High-Side Measurement Current Shunt Monitor, Current Output
  • INA139: High-Side Measurement Current Shunt Monitor, Current Output

Product Information

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Complete Unipolar High-Side Current Measurement Circuit
  • Wide Supply And Common-Mode Range
    • INA139: 2.7 V to 40 V
    • INA169: 2.7 V to 60 V
  • Independent Supply and Input Common-Mode Voltages
  • Single Resistor Gain Set
  • Low Quiescent Current (60 µA Typ)
  • Wide Temperature Range: -40°C to +125⪚C
  • TSSOP-8 Package
  • APPLICATIONS
    • Current Shunt Measurement:
      • Automotive, Telephone, Computers
    • Portable And Battery-Backup Systems
    • Battery Chargers
    • Power Management
    • Cell Phones
    • Precision Current Source

Description

The INA139 and INA169 are high-side, unipolar, current shunt monitors. Wide input common-mode voltage range, high-speed, low quiescent current, and tiny TSSOP-8 packaging enable use in a variety of applications.

Input common-mode and power-supply voltages are independent and can range from 2.7 V to 40 V for the INA139 and 2.7 V to 60 V for the INA169. Quiescent current is only 60 µA, which permits connecting the power supply to either side of the current measurement shunt with minimal error.

The device converts a differential input voltage to a current output. This current is converted back to a voltage with an external load resistor that sets any gain from 1 to over 100. Although designed for current shunt measurement, the circuit invites creative applications in measurement and level shifting.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA139QPWRG4Q1ACTIVE-40 to 1251.20 | 1kuTSSOP (PW) | 8 View 2000  Purchase Samples
INA139QPWRQ1ACTIVE-40 to 1251.20 | 1kuTSSOP (PW) | 8 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA139QPWRG4Q1
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksINA139QPWRQ1
EuropeAvnet-SILICA >1k
WorldwideDigiKey 720
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA139QPWRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
INA139QPWRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA139-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA139 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for INA139-Q1:

View All Tags

Other Support



Click Here