INA166 Status: ACTIVE

Low-Noise, Low-Distortion, G=2000 Instrumentation Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

 INA166
CMRR(Min)(dB)100  
Gain(V/V)2000  
Input Bias Current (+/-)(Max)(nA)12000  
Input Offset (+/-)(Max)(uV)250  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)2.5  
Input TypeBipolar  
Noise at 1kHz(Typ)(nV/rt(Hz))1.3  
Non-Linearity (+/-)(Max)(%)0.005  
Quiescent Current (+/-)(Typ)(mA)10  
Settling Time to 0.01%(Typ)(us)3.5  
Vs(Min)(V)9  
Vs(Max)(V)36  
Pin/Package14SOIC  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • INA217: Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017
  • INA163: Low-Noise Low-Distortion Instrumentation Amplifier
  • PGA2505: Gain Range: 0dB, and 9dB to 60dB, in 3dB steps
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • ADS8321: 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter
  • DAC7644: 16-Bit, Quad Voltage Output Digital-to-Analog Converter

More Related Products

Product Information

Features

  • LOW NOISE: 1.3nV/Hz at 1kHz
  • LOW THD+N: 0.09% at 1kHz
  • WIDE BANDWIDTH: 450kHz
  • WIDE SUPPLY RANGE: ±4.5V to ±18V
  • HIGH CMR: > 100dB
  • GAIN SET WITH EXTERNAL RESISTOR
  • SO-14 SURFACE-MOUNT PACKAGE
  • APPLICATIONS
    • MOVING-COIL TRANSDUCER AMPLIFIERS
    • DIFFERENTIAL RECEIVERS
    • BRIDGE TRANSDUCER AMPLIFIERS
    • MICROPHONE AND HYDROPHONE
    • PREAMPS

Description

The INA166 is a very low-noise, low-distortion, monolithic instrumentation amplifier. Its current-feedback circuitry achieves very wide bandwidth and excellent dynamic response over a wide range of gain. It is ideal for low-level signals such as microphones or hydrophones. Many industrial, instrumentation, and medical applications also benefit from its low noise and wide bandwidth.

Unique distortion cancellation circuitry reduces distortion to extremely low levels, even in high gain. The INA166 provides near-theoretical noise performance for 200 source impedance. Its differential input, low noise, and low distortion provide superior performance as a low-level signal amplifier.

The INA166 is available in a space-saving SO-14 surface-mount package, specified for operation over the \x9640°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA166UAACTIVE6.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
INA166UA/2K5ACTIVE5.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA166UA/2K5G4ACTIVE5.95 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA166UAG4ACTIVE6.55 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA166UA
AmericasNewark 56
Rochester Electronics >1k
AsiaWPI 96
WorldwideDigiKey 275
TI Lead Time*: 20 WeeksINA166UA/2K5
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksINA166UA/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA166UAG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA166UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
INA166UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
INA166UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
INA166UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA166 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Calculate Input Common-Mode Range of Instrumentation AmplifiersINA-CMV-CALCTexas InstrumentsCalculation Utilities
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
INA217 Low Noise, Low-Distortion Instrumentation Amplifier Replacement for SSM2017 AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA163 Low-Noise Low-Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
PGA2505 Gain Range: 0dB, and 9dB to 60dB, in 3dB steps AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
PGA2500 Gain Range: 0dB, and 10dB to 65dB in 1dB steps AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA103 Low Noise, Low Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
TLV1012 Amplifier for High-Gain Two-Wire Microphones AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7644 16-Bit, Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here