INA193 Status: ACTIVE

Voltage Output High-Side Measurement Current Shunt Monitor

      
         
Alert me about changes<br/>to this product

See Also

  • INA196 - Alternate pin-out.
  • INA194 - Has gain of 50 V/V instead of 20 V/V.
  • INA195 - Has gain of 100 V/V instead of 20 V/V.

View all related products


Datasheet

Download - PDF Icon
  • Current Shunt Monitor, -16V to +80V Common-Mode Range (Rev. E) (ina193.pdf, 463 KB)
    15 Aug 2006 Download

 INA193INA194 INA195 INA196 INA197 INA198 
Gain(V/V)20  50  100  20  50  100  
Common Mode Input Range(Min)(V)-16 to 80  -16 to 80  -16 to 80  -16 to 80  -16 to 80  -16 to 80  
Input Offset (+/-)(Max)(uV)2000  2000  2000  2000  2000  2000  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)1  1  1     
CMRR(Min)(dB)100  100  100  100  100  100  
Small-Signal Bandwidth(Typ)(MHz)0.4  0.4  0.4     
Quiescent Current (+/-)(Typ)(mA)0.25  0.25  0.25     
Vs(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vs(Max)(V)18  18  18  13.5  13.5  13.5  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA138: High-Side Measurement Current Shunt Monitor, Current Output
  • INA219: Zero-Drift, Bi-directional Current/Power Monitor in SOT23
  • INA210: Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor
  • TPS76801: Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response
  • LM4040A20: 2.048-V Precision Micropower Shunt Voltage Reference, 0.1% accuracy
  • SN74LVC1G08: Single 2-Input Positive-AND Gate

More Related Products

Product Information

Features

  • WIDE COMMON-MODE VOLTAGE: –16V to +80V
  • LOW ERROR: 3.0% Over Temp (max)
  • BANDWIDTH: Up to 500kHz
  • THREE TRANSFER FUNCTIONS AVAILABLE: 20V/V, 50V/V, and 100V/V
  • QUIESCENT CURRENT: 900µA (max)
  • COMPLETE CURRENT SENSE SOLUTION
  • APPLICATIONS
    • WELDING EQUIPMENT
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • TELECOM EQUIPMENT
    • AUTOMOTIVE
    • POWER MANAGEMENT
    • BATTERY CHARGERS

All trademarks are the property of their respective owners.

Description

The INA193—INA198 family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –16V to +80V, independent of the INA19x supply voltage. They are available with three output voltage scales: 20V/V, 50V/V, and 100V/V. The 500kHz bandwidth simplifies use in current control loops. The INA193—INA195 provide identical functions but alternative pin configurations to the INA196—INA198 respectively.

The INA193—INA198 operate from a single +2.7V to +18V supply, drawing a maximum of 900µA of supply current. They are specified over the extended operating temperature range (–40°C to +125°C), and are offered in a space-saving SOT23 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA193AIDBVRACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA193AIDBVRG4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA193AIDBVTACTIVE-40 to 1250.90 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA193AIDBVTG4ACTIVE-40 to 1250.90 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
INA193AIDBVRAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 20 Feb 8 Weeks AmericasAvnet >1k
  EuropeArrow Southern Europe >1k
INA193AIDBVRG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 20 Feb 8 Weeks AsiaWPI >1k
INA193AIDBVTAs of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 3 Mar 8 Weeks AmericasArrow 180
  Avnet >1k
  DigiKey >1k
  Mouser Electronics >1k
  Newark >1k
  AsiaWPI 200
  EuropeArrow Southern Europe 250
  Avnet-SILICA 250
  Spoerle 250
INA193AIDBVTG4As of 10:04 AM GMT, 09 Jan 2009As of 10:04 AM GMT, 09 Jan 2009
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 3 Mar 8 Weeks AmericasMouser Electronics >1k
  Newark 938
  EuropeEBV Elektronik >1k
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA193AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA193AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA193AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA193AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Current Shunt Monitor, -16V to +80V Common-Mode Range (Rev. E) (ina193.pdf, 463 KB)
    15 Aug 2006 Download

Application Notes

  • A dual-polarity, bidirectional current-shunt monitor (slyt311.pdf, 704 KB)
    22 Oct 2008 Download
  • Q4 2008 Issue Analog Applications Journal  (slyt305.pdf, 1488 KB)
    22 Oct 2008 Download
  • Low-cost current-shunt monitor IC revives moving-coil meter design (slyt242.pdf, 208 KB)
    18 Apr 2006 Download
  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract

Simulation Models

  • Spice Model
    • INA193 TINA Macro Model and Test Circuit (sboc164.zip, 18 KB)
      28 Aug 2006 zip
  • PSpice Model
    • INA193 PSpice Macro Model and Test Circuit (Rev. A)  (sboc054a.zip, 3 KB)
      04 Jan 2005  zip

More Literature

View More Literature for Current Shunt Monitors

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to INA193
Part #NameComments
INA196 Voltage Output High-Side Measurement Current Shunt Monitor Alternate pin-out. 
INA194 Voltage Output High-Side Measurement Current Shunt Monitor Has gain of 50 V/V instead of 20 V/V. 
INA195 Voltage Output High-Side Measurement Current Shunt Monitor Has gain of 100 V/V instead of 20 V/V. 
INA200 High-Side Measurement Current-Shunt Monitor with Comparator and Reference Includes integrated comparator. 
INA206 High-Side Measurement Current-Shunt Monitor with Dual Comparators Includes integrated dual comparators. 
INA271 Voltage Output High-Side Measurement Current-Shunt Monitor Includes extra pins for easy filtering. 
Customers Who Evaluated This Product Also Evaluated...
INA138High-Side Measurement Current Shunt Monitor, Current OutputTI customers also evaluated this product.
INA219Zero-Drift, Bi-directional Current/Power Monitor in SOT23TI customers also evaluated this product.
INA210Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt MonitorTI customers also evaluated this product.
INA170High-Side Measurement Current Shunt Monitor, Current OutputTI customers also evaluated this product.
INA168High-Side Measurement Current Shunt Monitor, Current OutputTI customers also evaluated this product.
INA195Voltage Output High-Side Measurement Current Shunt MonitorTI customers also evaluated this product.
INA169High-Side Measurement Current Shunt Monitor, Current OutputTI customers also evaluated this product.
INA139High-Side Measurement Current Shunt Monitor, Current OutputTI customers also evaluated this product.
INA194Voltage Output High-Side Measurement Current Shunt MonitorTI customers also evaluated this product.
INA270Voltage Output High-Side Measurement Current-Shunt MonitorTI customers also evaluated this product.
 Complementary Products - Can be used with INA193
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS76801Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient ResponseLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
LM4040A202.048-V Precision Micropower Shunt Voltage Reference, 0.1% accuracyREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
SN74LVC1G08Single 2-Input Positive-AND GateLITTLE LOGIC-SINGLE-GATESTI customers also evaluated this product.
SN65LV1224B1:10 LVDS Serdes Receiver 100 - 660MbpsSERIALIZERS AND DESERIALIZERS-LVDS SERDES (<100 MHZ)TI customers also evaluated this product.
TPS71550Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent CurrentLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
MAX32323-V to 5.5-V Multichannel RS-232 Line Driver/ReceiverINTERFACE-RS-232TI customers also evaluated this product.
SN74ALVCH1624516-Bit Bus Transceiver With 3-State OutputsBUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERSTI customers also evaluated this product.
LMV321Single Low-Voltage Rail-to-Rail Output Operational AmplifierOPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERSTI customers also evaluated this product.
TLV561612-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef.DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERSTI customers also evaluated this product.
SN65HVD251Industrial CAN TransceiverINTERFACE-CANTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for INA193:

View All Tags

Other Support