INA196A-Q1 Status: ACTIVE

Automotive Catalog Current Shunt Monitors -16-V to +80-V Common-Mode Range


      
         
Alert me about changes<br/>to this product

 INA193A-Q1 INA194A-Q1 INA195A-Q1 INA196A-Q1INA197A-Q1 INA198A-Q1 
Gain(V/V)20  50  100  20  50  100  
Common Mode Input Range(Min)(V)-16 to 80  -18  -16  -16  -16  -16  
Input Offset (+/-)(Max)(uV)2000       
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)1       
CMRR(Min)(dB)100  80  80  80  80  80  
Small-Signal Bandwidth(Typ)(MHz)0.4       
Quiescent Current (+/-)(Typ)(mA)0.25       
Vs(Min)(V)2.7       
Vs(Max)(V)18       
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA193: Voltage Output High-Side Measurement Current Shunt Monitor
  • INA213A-Q1: Automotive Catalog Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Curre
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • SN65HVD1050: High-Speed EMC Optimized CAN Transceiver

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Common-Mode Voltage:
    –16 V to +80 V
  • Low Error: 3.0% Over Temperature (Max)
  • Bandwidth: Up to 500 kHz
  • Three Transfer Functions Available:
    20 V/V, 50 V/V, and 100 V/V
  • Complete Current-Sense Solution
  • APPLICATIONS
    • Welding Equipment
    • Notebook Computers
    • Cell Phones
    • Telecom Equipment
    • Automotive
    • Power Management
    • Battery Chargers

Description

The INA193A–INA198A family of current shunt monitors with voltage output can sense drops across shunts at common-mode voltages from –6 V to +80 V, independent of the INA19xA supply voltage. They are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V. The 500-kHz bandwidth simplifies use in current control loops. The INA193A–INA195A provide identical functions but alternative pin configurations to the INA196A–INA198A, respectively.

The INA193A–INA198A operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range (–40°C to 125°C), and are offered in a space-saving SOT-23 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA196AQDBVRQ1ACTIVE-40 to 1250.95 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:58 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksINA196AQDBVRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA196AQDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA196A-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
INA193 Voltage Output High-Side Measurement Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA213A-Q1 Automotive Catalog Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Curre AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN65HVD1050 High-Speed EMC Optimized CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for INA196A-Q1:

View All Tags

Other Support



Click Here