INA209 Status: ACTIVE

High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface


      
         
Alert me about changes<br/>to this product

See Also

  • INA219 - Smaller package in SOT23, and does not include watchdog features.
 INA209
Gain(V/V)Programmable  
Common Mode Input Range(Min)(V)0 to 26  
Input Offset (+/-)(Max)(uV)100  
CMRR(Min)(dB)100  
Quiescent Current (+/-)(Typ)(mA)1  
Vs(Min)(V)3  
Vs(Max)(V)5.5  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package16TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • INA219: Zero-Drift, Bi-directional Current/Power Monitor in SOT23
  • INA220: Bi-Directional Current/Power Monitor With I2C Interface
  • INA210: Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor

More Related Products

Product Information

Features

  • SENSES BUS VOLTAGES FROM 0V TO +26V
  • REPORTS CURRENT, VOLTAGE, AND POWER; STORES PEAKS
  • TRIPLE WATCHDOG LIMITS:
    • Lower Warning with Delay
    • Upper Over-limit, No Delay
    • Fast Analog Critical
  • HIGH ACCURACY: 1% MAX OVER TEMP
  • APPLICATIONS
    • SERVERS
    • TELECOM EQUIPMENT
    • AUTOMOTIVE
    • POWER MANAGEMENT
    • BATTERY CHARGERS
    • WELDING EQUIPMENT
    • POWER SUPPLIES
    • TEST EQUIPMENT

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description

The INA209 is a high-side current shunt and power monitor with an I2C interface. The INA209 monitors both shunt drop and shunt bus voltage. A programmable calibration value, combined with an internal multiplier, enables direct readouts in amperes. An additional multiplying register calculates power in watts. The INA209 features two separate, onboard watchdog capabilities: a warning comparator and an over-limit comparator. The warning comparator is useful for monitoring lower warning limits and incorporates a user-defined delay. The over-limit comparator assists with monitoring upper limits that could require immediate system shutdown.

The INA209 also includes an analog comparator and a programmable digital-to-analog converter (DAC) that combine to provide the fastest possible responses to current overload conditions.

The INA209 can be used together with hot swap controllers that already use a current sense resistor. The INA209 full-scale range can be selected to be either within the hot-swap controller sense limits, or wide enough to include them.

The INA209 senses across shunts on buses that can vary from 0V to 26V. The device uses a single +3V to +5.5V supply, drawing a maximum of 1.5mA of supply current. It is specified for operation from -25°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA209AIPWACTIVE-40 to 1253.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA209AIPWG4ACTIVE-40 to 1253.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA209AIPWRACTIVE-40 to 1253.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA209AIPWRG4ACTIVE-40 to 1253.50 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA209AIPW
AmericasArrow 183
AsiaWPI 878
WorldwideDigiKey  Available
Mouser Electronics 250
TI Lead Time*: 20 WeeksINA209AIPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA209AIPWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksINA209AIPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA209AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA209AIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA209AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA209AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA209 Help

Datasheet

Application Notes

User Guides

More Literature

View More Literature for Current Shunt Monitor

Tools & Software

NamePart # Company Tool / Software Type
INA209EVM Evaluation ModuleINA209EVMTexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
INA219   Zero-Drift, Bi-directional Current/Power Monitor in SOT23   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   Smaller package in SOT23, and does not include watchdog features.  
TPS2490   Latchable Positive High-Voltage Power-Limiting Hot Swap Controller   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)   9-80V Hot-Swap with Power Limiting    
TPS2330   3-13V Single Hot-Swap IC w/ Power Good Report, Act-Low Enable   HOT SWAP POWER MANAGEMENT - HOT-SWAP CONTROLLERS (EXTERNAL FET)   3-13V Single Hot-Swap IC    
Customers Who Evaluated This Product Also Evaluated...
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA220 Bi-Directional Current/Power Monitor With I2C Interface AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA210 Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA200 High-Side Measurement Current-Shunt Monitor with Comparator and Reference AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA193 Voltage Output High-Side Measurement Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for INA209:

View All Tags

Other Support



Click Here