INA213A-Q1 Status: ACTIVE

Automotive Catalog Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Curre


      
         
Alert me about changes<br/>to this product

 INA213A-Q1
Gain(V/V)50  
Common Mode Input Range(Min)(V)-0.3  
Input Offset (+/-)(Max)(uV)100  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)0.5  
CMRR(Min)(dB)100  
Small-Signal Bandwidth(Typ)(MHz)0.014  
Quiescent Current (+/-)(Typ)(mA)0.065  
Vs(Min)(V)2.7  
Vs(Max)(V)26  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package6SC70  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • INA213: Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor
  • INA210: Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor
  • INA193A-Q1: Automotive Catalog -16 V to 80 V Common-Mode Range Current Shunt Monitors
  • TL720M05-Q1: Automotive Catalog Single Output LDO, 700mA, Fixed(5.0V), 45V LoadDump Protection

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Wide Common-Mode Range: –0.3 V to 26 V
  • Offset Voltage: ±100 µV (Max)
    Enables Shunt Drops of 10 mV Full-Scale
  • Accuracy
    • ±1% Gain Error (Max Over Temperature)
    • 0.5 µV/°C Offset Drift (Max)
    • 10 ppm/°C Gain Drift (Max)
  • 50 V/V Gain
  • Quiescent Current: 100 µA (Max)
  • SC70 Package
  • APPLICATIONS
    • Notebook Computers
    • Cell Phones
    • Telecom Equipment
    • Power Management
    • Battery Chargers
    • Welding Equipment

All other trademarks are the property of their respective owners.

Description

The INA213 is a voltage output current shunt monitor that can sense drops across shunts at common-mode voltages from –0.3 V to 26 V, independent of the supply voltage. The device offers a fixed gain of 50 V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10-mV full-scale.

The device operates from a single 2.7-V to 26-V power supply, drawing a maximum of 100 µA of supply current. It is specified over the operating temperature range of –40°C to 125°C and is offered in an SC70 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
INA213AQDCKRQ1ACTIVE-40 to 1250.80 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA213AQDCKRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA213AQDCKRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA213A-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
INA213 Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA210 Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA193A-Q1 Automotive Catalog -16 V to 80 V Common-Mode Range Current Shunt Monitors AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA196A-Q1 Automotive Catalog Current Shunt Monitors -16-V to +80-V Common-Mode Range AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
TL720M05-Q1 Automotive Catalog Single Output LDO, 700mA, Fixed(5.0V), 45V LoadDump Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here