INA270 Status: ACTIVE

Voltage Output High-Side Measurement Current-Shunt Monitor


      
         
Alert me about changes<br/>to this product

See Also

  • INA271 - Has gain of 20 V/V instead of 14 V/V.
  • INA193 - INA19x family does not have filtering provision pins and has gain versions of 20, 50, and 100 V/V.
  • INA206 - INA20x family does not have filtering provision pins and has single or dual comparators ingegrated on-chip.
 INA270INA271 
Gain(V/V)14  20  
Common Mode Input Range(Min)(V)-16 to 80  -16 to 80  
Input Offset (+/-)(Max)(uV)2500  2500  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)20  20  
CMRR(Min)(dB)100  100  
Small-Signal Bandwidth(Typ)(MHz)0.13  0.13  
Quiescent Current (+/-)(Typ)(mA)0.7  0.7  
Vs(Min)(V)2.7  2.7  
Vs(Max)(V)18  18  
Pin/Package8SOIC  8SOIC  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA193: Voltage Output High-Side Measurement Current Shunt Monitor
  • INA138: High-Side Measurement Current Shunt Monitor, Current Output
  • INA210: Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor
  • CDCV304: General Purpose and PCI-X 1:4 Clock Buffer
  • TPS40190: Low Pin Count Synchronous Buck DC/DC Controller
  • TPS40211: Wide Input Range Current Mode Boost Controller

More Related Products

Product Information

Features

  • WIDE COMMON-MODE RANGE: -16V to +80V
  • CMRR: 120dB
  • ACCURACY:
    ±2.5mV Offset (max)
    ±1% Gain Error (max)
    20µV/°C Offset Drift (max)
    55ppm/°C Gain Drift (max)
  • BANDWIDTH: Up to 130kHz
  • TWO TRANSFER FUNCTIONS AVAILABLE:
    14V/V (INA270)
    20V/V (INA271)
  • QUIESCENT CURRENT: 900µA (max)
  • POWER SUPPLY: +2.7V to +18V
  • PROVISION FOR FILTERING
  • APPLICATIONS
    • POWER MANAGEMENT
    • AUTOMOTIVE
    • TELECOM EQUIPMENT
    • NOTEBOOK COMPUTERS
    • BATTERY CHARGERS
    • CELL PHONES
    • WELDING EQUIPMENT

All other trademarks are the property of their respective owners

Description

The INA270 and INA271 family of current-shunt monitors with voltage output can sense drops across current shunts at common-mode voltages from -16V to +80V, independent of the supply voltage. The INA270 and INA271 pinouts readily enable filtering.

The INA270 and INA271 are available with two output voltage scales: 14V/V and 20V/V. The 130kHz bandwidth simplifies use in current-control loops.

The INA270 and INA271 operate from a single +2.7V to +18V supply, drawing a maximum of 900µA of supply current. They are specified over the extended operating temperature range of -40°C to +125°C and are offered in an SO-8 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA270AIDACTIVE0.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA270AIDG4ACTIVE0.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA270AIDRACTIVE0.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA270AIDRG4ACTIVE0.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA270AID
AmericasAvnet 295
Newark 300
Rochester Electronics 810
AsiaFarnell Asia 300
WPI 110
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksINA270AIDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA270AIDR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksINA270AIDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA270AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA270AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA270AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA270AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA270 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
INA271   Voltage Output High-Side Measurement Current-Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   Has gain of 20 V/V instead of 14 V/V.  
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   INA19x family does not have filtering provision pins and has gain versions of 20, 50, and 100 V/V.  
INA206   High-Side Measurement Current-Shunt Monitor with Dual Comparators   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR   INA20x family does not have filtering provision pins and has single or dual comparators ingegrated on-chip.  
Customers Who Evaluated This Product Also Evaluated...
INA193 Voltage Output High-Side Measurement Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA210 Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA168 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA170 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA271 Voltage Output High-Side Measurement Current-Shunt Monitor AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA139 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA220 Bi-Directional Current/Power Monitor With I2C Interface AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA209 High-Side Measurement, Bi-Directional Current/Power Monitor with I2C Interface AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
INA200 High-Side Measurement Current-Shunt Monitor with Comparator and Reference AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
TPS40190 Low Pin Count Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS715A33 Single Output LDO, 80mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS51218 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TPS61090 2A Switch, 96% Efficient Boost Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for INA270:

View All Tags

Other Support



Click Here