INA321 Status:ACTIVE

Micropower single-supply CMOS Instrumentation Amplifier

      Burr-Brown
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • microPower Single-Supply CMOS Instrumentation Amplifier (Rev. D) (ina321.pdf, 501 KB)
    31 Jan 2006 Download

 INA2321 INA321
CMRR(Min)(dB)90  90  
Number of Channels2  1  
Pin/Package14TSSOP  8MSOP  
Input Offset (+/-)(Max)(uV)500  500  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)7  7  
Input Bias Current (+/-)(Max)(nA)0.01  0.01  
Noise at 1kHz(Typ)(nV/rt(Hz))100  100  
Quiescent Current (+/-)(Typ)(mA)0.04  0.04  
Settling Time to 0.01%(Typ)(us)12  12  
Gain(V/V)5 to 1000  5 to 1000  
Input TypeCMOS  CMOS  
Non-Linearity (+/-)(Max)(%)0.01  0.01  
Bandwidth at G=100(Min)(kHz)50  50  
Operating Temp Range(Celsius) -55 to 125  
Vs(Min)(V)2.5  2.5  
Vs(Max)(V)5.5  5.5  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • INA326: Precision, Low Drift, CMOS Instrumentation Amplifier
  • INA126: Micropower Instrumentation Amplifier Single and Dual Versions
  • INA118: Precision, Low Power Instrumentation Amplifier
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • BQ24032A: Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V
  • TPS76801: Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response

More Related Products

Product Information

Features

  • LOW QUIESCENT CURRENT: 40µA/channel Shut Down: < 1µA
  • HIGH GAIN ACCURACY: G = 5, 0.02%, 2ppm/°C
  • GAIN SET WITH EXTERNAL RESISTORS
  • LOW OFFSET VOLTAGE: ±200µV
  • HIGH CMRR: 94dB
  • LOW BIAS CURRENT: 10pA
  • BANDWIDTH: 500kHz, G = 5V/V
  • RAIL-TO-RAIL OUTPUT SWING: (V+) - 0.02V
  • WIDE TEMPERATURE RANGE: -55°C to +125°C
  • SINGLE VERSION IN MSOP-8 PACKAGE AND DUAL VERSION IN TSSOP-14 PACKAGE
  • APPLICATIONS
    • INDUSTRIAL SENSOR AMPLIFIERS: Bridge, RTD, Thermistor, Position
    • PHYSIOLOGICAL AMPLIFIERS: ECG, EEG, EMG
    • A/D CONVERTER SIGNAL CONDITIONING
    • DIFFERENTIAL LINE RECEIVERS WITH GAIN
    • FIELD UTILITY METERS
    • PCMCIA CARDS
    • COMMUNICATION SYSTEMS
    • TEST EQUIPMENT
    • AUTOMOTIVE INSTRUMENTATION

All trademarks are the property of their respective owners.

Description

The INA321 family is a series of rail-to-rail output, micropower CMOS instrumentation amplifiers that offer wide-range, single-supply, as well as bipolar-supply operation. The INA321 family provides low-cost, low-noise amplification of differential signals with micropower current consumption of 40µA. When shutdown, the INA321 has a quiescent current of less than 1µA. Returning to normal operations within nanoseconds, the shutdown feature makes the INA321 optimal for low-power battery or multiplexing applications.

Configured internally for 5V/V gain, the INA321 offers exceptional flexibility with user-programmable external gain resistors. The INA321 reduces common-mode error over frequency and with CMRR remaining high up to 3kHz, line noise and line harmonics are rejected.

The low-power design does not compromise on bandwidth or slew rate, making the INA321 ideal for driving sample Analog-to-Digital (A/D) converters as well as general-purpose applications. With high precision, low cost, and small packaging, the INA321 outperforms discrete designs, while offering reliability and performance.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA321E/250ACTIVE-55 to 1251.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA321E/250G4ACTIVE-55 to 1251.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA321E/2K5ACTIVE-55 to 1251.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA321E/2K5G4ACTIVE-55 to 1251.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
INA321EA/250ACTIVE-55 to 1251.20 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA321EA/250G4ACTIVE-55 to 1251.20 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
INA321EA/2K5ACTIVE-55 to 1251.10 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA321EA/2K5G4ACTIVE-55 to 1251.10 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
INA321E/250As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks AmericasDigiKey >1k
  Mouser Electronics 868
  Newark 695
INA321E/250G4As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks None Reported
View Distributors
   
INA321E/2K5As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks AmericasMouser Electronics >1k
  AsiaWPI >1k
INA321E/2K5G4As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks None Reported
View Distributors
   
INA321EA/250As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks AmericasDigiKey >1k
  Mouser Electronics 789
  AsiaWPI 41
  EuropeAvnet-SILICA >1k
INA321EA/250G4As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks EuropeFarnell 408
INA321EA/2K5As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks None Reported
View Distributors
   
INA321EA/2K5G4As of 8:52 AM GMT, 20 Aug 2008As of 8:52 AM GMT, 20 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 16 Weeks None Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA321E/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321E/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321E/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321E/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321EA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321EA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321EA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA321EA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • microPower Single-Supply CMOS Instrumentation Amplifier (Rev. D) (ina321.pdf, 501 KB)
    31 Jan 2006 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract

Simulation Models

  • Spice Model
    • INA321 PSpice Macro Model and Test Circuit (sboc009.zip, 3 KB)
      11 Jun 2003 zip
    • INA321 TINA Macro Model and Test Circuit (sboc167.zip, 18 KB)
      28 Aug 2006 zip

Tools & Software

NamePart # Company Tool / Software Type
Calculate Input Common-Mode Range of Instrumentation AmplifiersINA-CMV-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to INA321
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
INA326Precision, Low Drift, CMOS Instrumentation AmplifierTI customers also evaluated this product.
INA126Micropower Instrumentation Amplifier Single and Dual VersionsTI customers also evaluated this product.
INA118Precision, Low Power Instrumentation AmplifierTI customers also evaluated this product.
INA122Single Supply, MicroPower Instrumentation AmplifierTI customers also evaluated this product.
INA128Precision, Low Power Instrumentation AmplifiersTI customers also evaluated this product.
INA331Low-Power, Single Supply, CMOS, Instumentation AmplifierTI customers also evaluated this product.
INA332Low-Power, Single Supply, CMOS, Low Cost, Instumentation AmplifierTI customers also evaluated this product.
INA125Instrumentation Amplifier with Precision Voltage ReferenceTI customers also evaluated this product.
INA155Single-Supply, Rail-to-Rail Output, CMOS Instrumentation AmplifierTI customers also evaluated this product.
INA322Micropower Single-Supply CMOS Instrumentation AmplifierTI customers also evaluated this product.
 Complementary Products - Can be used with INA321
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TVP5150AM1Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync DetectorVIDEO AND IMAGING-VIDEO ENCODERS / DECODERSTI customers also evaluated this product.
BQ24032ADual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
TPS76801Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient ResponseLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
SN74LVC2T45Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State OutputsVOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORSTI customers also evaluated this product.
TPS610275-V Output, 1.5-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
OPA3603V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70VIDEO FUNCTIONS-INTEGRATED FILTERTI customers also evaluated this product.
CC1100Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless AppsRF-IC PRODUCTS FOR ISM BAND-SUB 1-GHZTI customers also evaluated this product.
TPS610325-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORSTI customers also evaluated this product.
TFP410PanelBus DVI Transmitter 165MHzDISPLAY INTERFACE-PANELBUS (DVI)TI customers also evaluated this product.
TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED ApplicationsLIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERSTI customers also evaluated this product.
Ultra-Low-Power Microcontrollers 

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support