INA330 Status: ACTIVE

Thermistor Signal Amplifier for Temperature Control


      
         
Alert me about changes<br/>to this product

 INA330
Number of Channels1  
Vs(Min)(V)2.7  
Vs(Max)(V)5.5  
Quiescent Current (+/-)(Typ)(mA)2.6  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package10MSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • INA2321: Micropower single-supply CMOS Instrumentation Amplifier
  • INA118: Precision, Low Power Instrumentation Amplifier

Product Information

Features

  • OPTIMIZED FOR PRECISION 10k THERMISTOR APPLICATIONS
    • LOW OFFSET OVER TEMPERATURE:
         0.009°C Temperature Error, –40°C to +85°C
    • EXCELLENT LONG-TERM STABILITY
    • VERY LOW 1/f NOISE: (0.01Hz to 10Hz)
         (Peak-to-Peak Equivalent to 0.0001°C)
  • WIDE OUTPUT SWING: Within 10mV of Rails
  • SUPPLY RANGE: Single +2.7V to +5.5V
  • microPACKAGE: MSOP-10
  • REQUIRES ONLY ONE PRECISION RESISTOR
  • APPLICATIONS
    • THERMISTOR-BASED TEMPERATURE CONTROLLERS FOR OPTICAL NETWORKING
    • HIGH ACCURACY FOR TEC APPLICATIONS
    • LASER TEMPERATURE CONTROL

Description

The INA330 is a precision amplifier designed for thermoelectric cooler (TEC) control in optical networking applications. It is optimized for use in 10k thermistor-based temperature controllers. The INA330 provides thermistor excitation and generates an output voltage proportional to the difference in resistances applied to the inputs. It uses only one precision resistor plus the thermistor, thus providing an alternative to the traditional bridge circuit. This new topology eliminates the need for two precision resistors while maintaining excellent accuracy for temperature control applications.

An excitation voltage is applied to the thermistor (RTHERM) and precision resistor (RSET), creating currents I1 and I2. The current conveyor circuit produces an output current, I0, equal to I1 – I2, which flows through the external gain-setting resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
INA330AIDGSRACTIVE-40 to 851.90 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA330AIDGSRG4ACTIVE-40 to 851.90 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
INA330AIDGSTACTIVE-40 to 852.10 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
INA330AIDGSTG4ACTIVE-40 to 852.10 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksINA330AIDGSR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksINA330AIDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksINA330AIDGST
AmericasArrow 750
Avnet 250
Newark 61
Rochester Electronics 12
AsiaWPI 222
WorldwideDigiKey 219
Mouser Electronics 158
TI Lead Time*: 14 WeeksINA330AIDGSTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
INA330AIDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA330AIDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA330AIDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
INA330AIDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for INA330 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Calculate Input Common-Mode Range of Instrumentation AmplifiersINA-CMV-CALCTexas InstrumentsCalculation Utilities
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
INA2321 Micropower single-supply CMOS Instrumentation Amplifier AMPLIFIERS AND LINEAR-DIFFERENCE AMPLIFIER TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here