|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ISO1050 is a galvanically isolated CAN transceiver that meets or exceeds the specifications of the ISO 11898 standard. The device has the logic input and output buffers separated by a silicon oxide (SiO2) insulation barrier that provides galvanic isolation of up to 4000 VPEAK. Used in conjunction with isolated power supplies, the device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. As a CAN transceiver, the device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). Designed for operation in especially harsh environments, the device features cross-wire, overvoltage and loss of ground protection from -27 V to 40 V and overtemperature shut-down, as well as a -12 V to 12 V common-mode range. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| ISO1050DUB | ACTIVE | -55 to 105 | 1.75 | 1ku | SOP (DUB) | 8 | 50 | TUBE | Purchase Samples |
| ISO1050DUBR | ACTIVE | -55 to 105 | 1.55 | 1ku | SOP (DUB) | 8 | 350 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksISO1050DUB | |||
| Americas | Arrow | 730 | |
| Avnet | 946 | ||
| TI Lead Time*: 20 WeeksISO1050DUBR | |||
| Americas | Newark | 146 | |
| Worldwide | Mouser Electronics | 1 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ISO1050DUB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| ISO1050DUBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ISO1050 
View Application Notes for Isolators
| Name | Part # | Company | Tool / Software Type |
| ISO1050 Evaluation Module | ISO1050EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| SN65HVD1050 | High-Speed EMC Optimized CAN Transceiver | INTERFACE - CAN | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Non-Isolated Version |
| DCR010505 | Miniature, 1W Isolated Regulated DC/DC Converters | ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE | Small Form Factor, Isolated DC/DC Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ISO1176 | Isolated PROFIBUS RS-485 Transceiver | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO15 | Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN65HVD1050 | High-Speed EMC Optimized CAN Transceiver | INTERFACE-CAN | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| DCR010505 | Miniature, 1W Isolated Regulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54310 | 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN65HVD12 | 3.3V Differential Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number