ISO1176 Status: ACTIVE

Isolated PROFIBUS RS-485 Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ISO1176
Temp Range(C)-40 to 85  
Number of ChannelsProfibus  
Channel ConfigurationRS-485  
Insulation Rating(VRMS)2500  
Supply Voltage(s)(V)5  
Datarate(Mbps)40  
TTL/CMOS Input ThresholdTTL  
RatingCatalog  
Fault Protection(V)-9 to 14  
IsolatedYes  
Operating Temp Range(Celsius)-40 to 85  
Approx. Price (US$) 3.35 | 1ku  
DuplexHalf  
Number of Nodes256  
Fail SafeIdle, Open, Short  
Signaling Rate(Mbps)40  
ESD(kV)16  
Pin/Package16SOIC  
ICC(Max)(mA)75  
Receivers Per Package1  
# of TX/RX1 TX / 1 RX  
VCC(Min)(V)4.75  
VCC(Max)(V)5.25  
Drivers Per Package1  
Thermal ShutdownYes  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ISO15: Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers
  • ISO1050: Isolated 5-V CAN Transceivers
  • ISO3082: Isolated 5-V Full & Half-Duplex RS-485 Transceivers

More Related Products

Product Information

Features

  • 4000-VPEAK Isolation
  • Bus-Pin ESD Protection
    • 16 kV HBM Between Bus Pins and GND2
    • 6 kV HBM Between Bus Pins and GND1
  • Meets or Exceeds the Requirements of
    EN 50170 and TIA/EIA-485
  • Signaling Rates up to 40 Mbps
  • Differential Output Exceeds 2.1 V (54 Ω Load)
  • Low Bus Capacitance — 10 pF (MAX)
  • 50 kV/µs Typical Transient Immunity
  • Failsafe Receiver for Bus Open, Short, Idle
  • 3.3-V Inputs are 5-V Tolerant
  • APPLICATIONS
    • Profibus
    • Factory Automation
    • Networked Sensors
    • Motor/Motion Control
    • HVA and Building Automation Networks
    • Networked Security Stations

Description

The ISO1176 is an isolated differential line transceiver designed for use in PROFIBUS applications. The device is ideal for long transmission lines since the ground loop is broken to provide for operation with a much larger common mode voltage range. The symmetrical isolation barrier of each device is tested to provide 2500 Vrms of isolation between the line transceiver and the logic level interface.

The galvanically isolated differential bus transceiver is an integrated circuit designed for bi-directional data communication on multipoint bus-transmission lines. The transceiver combines a galvanically isolated differential line driver and differential input line receiver. The driver has an active-high enable with isolated enable-state output on the ISODE pin (pin 10) to facilitate direction control.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ISO1176DWACTIVE-40 to 853.70 | 1kuSOIC (DW) | 16 View 40 | TUBE
ISO1176DWG4ACTIVE-40 to 853.70 | 1kuSOIC (DW) | 16 View 40 | TUBE
ISO1176DWRACTIVE-40 to 853.35 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&RPurchase Samples
ISO1176DWRG4ACTIVE-40 to 853.35 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO1176DW
AmericasNewark 110
EuropeSpoerle 750
WorldwideDigiKey 419
Mouser Electronics 299
TI Lead Time*: 20 WeeksISO1176DWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO1176DWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO1176DWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO1176DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO1176DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO1176DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO1176DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO1176 Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

  • ISO1176EVM  (PDF, 512 KB) 538 views
    12 Aug 2008

Tools & Software

NamePart # Company Tool / Software Type
ISO1176EVM Evaluation ModuleISO1176EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO15 Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3082 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO35 Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3088 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3086 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3080 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7421 Dual Channel, 1/1, 200Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here