ISO121 Status: ACTIVE

Precision Low Cost Isolation Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO121
Isolation Voltage Cont Peak (DC)(V)4950  
Isolation Voltage Pulse/Test Peak(V)5600  
Isolation Mode Rejection 60Hz(Typ)(dB)115  
Leakage Current at 240V/60Hz(Max)(uArms)0.5  
Gain Non-Linearity (+/-)(Max)(%)0.01  
Small Signal Bandwidth(Typ)(kHz)60  
Pin/Package16CDIP SB  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ISO124: Precision Lowest Cost Isolation Amplifier
  • ISO122: Precision Lowest Cost Isolation Amplifier
  • ISO721: Single 100Mbps Digital Isolator
    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO121BGACTIVE107.95 | 1kuCDIP SB (JVD) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO121GACTIVE99.50 | 1kuCDIP SB (JVD) | 16 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO121BG
AmericasNewark 1
Rochester Electronics 732
TI Lead Time*: 20 WeeksISO121G
AmericasAvnet 7
Rochester Electronics 249
EuropeAvnet-SILICA 3
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO121BG RoHS Compliant Green (RoHS & no Sb/Br) AU N/A for Pkg TypeViewView
ISO121G RoHS Compliant Green (RoHS & no Sb/Br) AU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO121 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO122 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here