ISO124 Status: ACTIVE

Precision Lowest Cost Isolation Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • ISO122 - 0.02% Gain error nonlinearity compared to 0.01%.
  • ISO721 - Digital isolation amplfier instead of analog.

Datasheet

Download - PDF Icon

 ISO124
Isolation Voltage Cont Peak (DC)(V)2121  
Isolation Voltage Pulse/Test Peak(V)2400  
Isolation Mode Rejection 60Hz(Typ)(dB)140  
Leakage Current at 240V/60Hz(Max)(uArms)0.5  
Gain Non-Linearity (+/-)(Max)(%)0.01  
Small Signal Bandwidth(Typ)(kHz)50  
Pin/Package8PDIP, 8SO  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ISO122: Precision Lowest Cost Isolation Amplifier
  • ISO121: Precision Low Cost Isolation Amplifier
  • ISO721: Single 100Mbps Digital Isolator
  • TLK2501: 1.5 to 2.5 Gbps Transceiver
  • OPA4277: High Precision Operational Amplifiers

Product Information

Features

  • 100% TESTED FOR HIGH-VOLTAGE BREAKDOWN
  • RATED 1500Vrms
  • HIGH IMR: 140dB at 60Hz
  • 0.010% max NONLINEARITY
  • BIPOLAR OPERATION: VO = ±10V
  • DIP-16 AND SO-28
  • EASE OF USE: Fixed Unity Gain Configuration
  • ±4.5V to ±18V SUPPLY RANGE
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL:
        Transducer Isolator, Isolator for Thermocouples, RTDs, Pressure Bridges, and Flow Meters, 4-20mA Loop Isolation
    • GROUND LOOP ELIMINATION
    • MOTOR AND SCR CONTROL
    • POWER MONITORING
    • PC-BASED DATA ACQUISITION
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% max nonlinearity, 50kHz signal bandwidth, and 200µV/°C VOS drift. A power supply range of ±4.5V to ±18V and quiescent currents of ±5.0mA on VS1 and ±5.5mA on VS2 make these amplifiers ideal for a wide range of applications.

The ISO124 is available in DIP-16 and SO-28 plastic surface mount packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO124PACTIVE8.30 | 1kuPDIP (NVF) | 8 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ISO124UACTIVE9.15 | 1kuSO (DVA) | 8 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
ISO124U/1KACTIVE8.30 | 1kuSO (DVA) | 8 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO124U/1KE4ACTIVE8.30 | 1kuSO (DVA) | 8 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO124UE4ACTIVE9.15 | 1kuSO (DVA) | 8 View 20 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO124P
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia >1k
WPI 182
EuropeAbacus Polar 57
Arrow Southern Europe 275
Avnet-SILICA >1k
Compel >1k
Spoerle 587
WorldwideDigiKey >1k
Mouser Electronics 82
TI Lead Time*: 8 WeeksISO124U
AmericasArrow 946
Avnet >1k
Newark 905
AsiaFarnell Asia 17
EuropeEBV Elektronik 340
Spoerle 453
WorldwideDigiKey 631
Mouser Electronics 130
TI Lead Time*: 20 WeeksISO124U/1K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO124U/1KE4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksISO124UE4
WorldwideDigiKey  Available
Mouser Electronics 197
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO124P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
ISO124U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO124U/1K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO124U/1KE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO124UE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO124 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ISO122   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   0.02% Gain error nonlinearity compared to 0.01%.  
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS   Digital isolation amplfier instead of analog.  
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
DCH010505S   Miniature, 1W, 3kVDC Isolated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
INA105   Precision Unity Gain Differential Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER   INA105 can be used with the ISO124 in Battery Monitor System
See Literature sbos074c    
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS   ISO150 can be used with the ISO124 in Programmable-Gain Isolation Channel with Gains
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
MPY634   Wide Bandwidth Precision Analog Multiplier   SPECIAL FUNCTION AMPLIFIER - MULTIPLIER   MPY634 can be used with the ISO124 in wide Bandwidth Precision Analog Multiplier
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
OPA237   Single-Supply Operational Amplifiers MicroAmplifier(TM) Series   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   OPA237 can be used with the ISO124 in Optional π Filter to Minimize Power-Supply Feedthrough Noise
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
RCV420   Precision 4mA to 20mA Current Loop Receiver   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   RCV420 can be used with the ISO124 in Isolated 4-20mA Instrument Loop.
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   Battery Monitor for a 600V Battery Power System
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
XTR105   4-20mA Current Transmitter with Sensor Excitation and Linearization   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   XTR105 can be used with the ISO124 in Isolated 4-20mA Instrument Loop.
See Literature sbos074c Precision Lowest-Cost Isolation amplifier    
Customers Who Evaluated This Product Also Evaluated...
ISO122 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO121 Precision Low Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
TLK2501 1.5 to 2.5 Gbps Transceiver SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS TI customers also evaluated this product.
OPA4277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
ADS805 12-Bit, 20 MSPS ADC Int/Ext Ref., flexible I/P between 2 and 5Vpp, Out of Range Indicator, pin comp. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
DAC7724 12-Bit Quad Voltage Output Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
Isolated DC/DC Converter Selection Guide  

Support and Community

Customer Tags Help

Most Popular Tags for ISO124:

View All Tags

Other Support



Click Here