ISO3082 Status: ACTIVE

Isolated 5-V Full & Half-Duplex RS-485 Transceivers


      
         
Alert me about changes<br/>to this product

 ISO15 ISO3080 ISO3082ISO3086 ISO3088 ISO35 
Temp Range(C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Number of ChannelsRS-485  RS-485  RS-485  RS-485  RS-485  RS-485  
Channel ConfigurationRS-485  RS-485  RS-485  RS-485  RS-485  RS-485  
Insulation Rating(VRMS)2500  2500  2500  2500  2500  2500  
Supply Voltage(s)(V)3.3  5  5  5  5  3.3  
Datarate(Mbps)1  0.2  0.2  20  20  1  
TTL/CMOS Input ThresholdTTL  TTL  TTL  TTL  TTL  TTL  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
IsolatedYes  Yes  Yes  Yes  Yes  Yes  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Approx. Price (US$) 3.00 | 1ku   2.60 | 1ku   2.60 | 1ku   3.20 | 1ku   3.20 | 1ku   3.00 | 1ku  
DuplexHalf  Full  Half  Full  Half  Full  
Number of Nodes256  256  256  256  256  256  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  Idle, Open, Short  
Signaling Rate(Mbps)0.2  0.2  0.2  20  20  1  
ESD(kV)16  16  16  16  16  16  
Pin/Package16SOIC  16SOIC  16SOIC  16SOIC  16SOIC  16SOIC  
ICC(Max)(mA)21  15  15  15  15  20  
Receivers Per Package1  1  1  1  1  1  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
VCC(Min)(V)3.15  4.5  4.5  4.5  4.5  3.15  
VCC(Max)(V)3.6  5.5  5.5  5.5  5.5  3.6  
Drivers Per Package1  1  1  1  1  1  
Thermal ShutdownYes  Yes  Yes  Yes  Yes  Yes  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO3088: Isolated 5-V Full & Half-Duplex RS-485 Transceivers
  • ISO15: Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers
  • ISO1176: Isolated PROFIBUS RS-485 Transceiver
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • SN74AVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • SN74LVC8T245: 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs

More Related Products

Product Information

Features

  • 4000-VPEAK Isolation, 560-Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2),
      IEC 61010-1, IEC 60950-1 and CSA Approved
  • Bus-Pin ESD Protection
    • 16 kV HBM Between Bus Pins and GND2
    • 6 kV HBM Between Bus Pins and GND1
  • 1/8 Unit Load – Up to 256 Nodes on a Bus
  • Meets or Exceeds TIA/EIA RS-485 Requirements
  • Signaling Rates up to 20 Mbps
  • Thermal Shutdown Protection
  • Low Bus Capacitance – 16 pF (Typ)
  • 50 kV/µs Typical Transient Immunity
  • Fail-safe Receiver for Bus Open, Short, Idle
  • 3.3-V Inputs are 5-V Tolerant
  • APPLICATIONS
    • Security Systems
    • Chemical Production
    • Factory Automation
    • Motor/Motion Control
    • HVAC and Building Automation Networks
    • Networked Security Stations

View All Features in Datasheet

Description

The ISO3080, and ISO3086 are isolated full-duplex differential line drivers and receivers while the ISO3082, and ISO3088 are isolated half-duplex differential line transceivers for TIA/EIA 485/422 applications.

These devices are ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 2500 Vrms of isolation for 60s between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or near-by sensitive circuitry if they are of sufficient magnitude and duration.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ISO3082DWACTIVE-40 to 852.90 | 1kuSOIC (DW) | 16 View 40 | TUBE
ISO3082DWG4ACTIVE-40 to 852.90 | 1kuSOIC (DW) | 16 View 40 | TUBE
ISO3082DWRACTIVE-40 to 852.60 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&RPurchase Samples
ISO3082DWRG4ACTIVE-40 to 852.60 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO3082DW
AmericasNewark 60
EuropeAvnet-SILICA 480
Compel 6
TI Lead Time*: 20 WeeksISO3082DWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO3082DWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO3082DWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO3082DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO3082DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO3082DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ISO3082DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO3082 Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
ISO485EVM Evaluation ModuleISO485EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO3088 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO15 Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO1176 Isolated PROFIBUS RS-485 Transceiver INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO35 Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3086 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO3080 Isolated 5-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN65HVD251 Industrial CAN Transceiver INTERFACE-CAN TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC27324 Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
SN74HC14 Hex Schmitt-Trigger Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here