ISO721-Q1 Status: ACTIVE

Automotive Catalog Single 100Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO721-Q1
Temp Range(C)-40 to 125  
Number of Channels1  
Channel Configuration1/0  
Insulation Rating(VRMS)2500  
Supply Voltage(s)(V)3.3,5  
Datarate(Mbps)100  
Input Noise FilterYes  
Prop Delay(Max)(ns)24  
TTL/CMOS Input ThresholdTTL  
FootprintADuM1100  
RatingAutomotive  
Operating Temp Range(Celsius)-40 to 125  
Approx. Price (US$) 1.65 | 1ku  
Signaling Rate(Mbps)100  
Pin/Package8SOIC  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of ISO721-Q1

Version Part Number Definition
Catalog ISO721 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • ISO721: Single 100Mbps Digital Isolator
  • ISO721M: Single 150Mbps Digital Isolator
  • ISO7221C-Q1: Automotive Catalog Dual Channel, 1/1, 25Mbps Digital Isolator

Product Information

Features

  • Qualified for Automotive Applications
  • 4000-V(peak) Isolation
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IEC 61010-1
    • 50-kV/s Transient Immunity (Typ)
  • Signaling Rate 0 Mbps to 150 Mbps
    • Low Propagation Delay
    • Low Pulse Skew
      (Pulse-Width Distortion)
  • Low-Power Sleep Mode
  • High Electromagnetic Immunity
  • Low Input Current Requirement
  • Failsafe Output
  • Drop-In Replacement for Most Optical and Magnetic Isolators

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The ISO721 is a digital isolator with a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. This barrier provides galvanic isolation of up to 4000 V. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground, and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to ensure the proper dc level of the output.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ISO721QDRQ1ACTIVE-40 to 1251.65 | 1kuSOIC (D) | 8 View 2500

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
Call**ISO721QDRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO721QDRQ1      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO721-Q1 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO721M Single 150Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7221C-Q1 Automotive Catalog Dual Channel, 1/1, 25Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here