ISO721 Status: ACTIVE

Single 100Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO721ISO721M ISO722 ISO722M 
Number of Channels1  1  1  1  
Channel Configuration1/0  1/0  1/0  1/0  
Insulation Rating(VRMS)2500  2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)100  150  100  150  
Input Noise FilterYes  None  Yes  None  
Prop Delay(Max)(ns)24  16  24  16  
TTL/CMOS Input ThresholdTTL  CMOS  TTL  CMOS  
FootprintADuM1100  ADuM1100  ADuM1100  ADuM1100  
RatingCatalog  Catalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.40 | 1ku   1.45 | 1ku   1.40 | 1ku   1.45 | 1ku  
Pin/Package8SOIC, 8SOP  8SOIC  8SOIC  8SOIC  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of ISO721

Version Part Number Definition
Automotive ISO721-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • ISO1050: Isolated 5-V CAN Transceivers
  • ISO7220A: Dual Channel, 2/0, 1Mbps Digital Isolator
  • ISO721M: Single 150Mbps Digital Isolator
  • ISO124: Precision Lowest Cost Isolation Amplifier
  • ISO122: Precision Lowest Cost Isolation Amplifier
  • ISO121: Precision Low Cost Isolation Amplifier

More Related Products

Product Information

Features

  • 4000-V(peak) Isolation, 560-Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2)
      IEC 61010-1, IEC 60950-1 and CSA Approved
    • 50 kV/µs Transient Immunity Typical
  • Signaling Rate 0 Mbps to 150 Mbps
    • Low Propagation Delay
    • Low Pulse Skew (Pulse-Width Distortion)
  • Low-Power Sleep Mode
  • High Electromagnetic Immunity
  • Low Input-Current Requirement
  • Failsafe Output
  • Drop-In Replacement for Most Opto and Magnetic Isolators
  • APPLICATIONS
    • Industrial Fieldbus
      • Modbus
      • Profibus
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS)
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

View All Features in Datasheet

Description

The ISO721, ISO721M, ISO722, and ISO722M are digital isolators with a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. This barrier provides galvanic isolation of up to 400 V. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground, and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to ensure the proper dc level of the output.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO721DACTIVE-40 to 1251.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO721DG4ACTIVE-40 to 1251.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO721DRACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO721DRG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO721DUBACTIVE-40 to 1251.40 | 1kuSOP (DUB) | 8  50 | TUBE  Purchase Samples
ISO721DUBRACTIVE-40 to 1251.40 | 1kuSOP (DUB) | 8  350 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO721D
AmericasArrow >1k
Rochester Electronics 39
AsiaWPI 106
EuropeArrow Southern Europe 225
Avnet-SILICA 25
Spoerle 70
WorldwideDigiKey >1k
Mouser Electronics 219
TI Lead Time*: 20 WeeksISO721DG4
AsiaFarnell Asia 187
EuropeFarnell 97
WorldwideDigiKey  Available
Mouser Electronics 440
TI Lead Time*: 20 WeeksISO721DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO721DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO721DUB
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO721DUBR
WorldwideDigiKey 795
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO721D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721DUB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
ISO721DUBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO721 Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Solution Guides

Tools & Software

NamePart # Company Tool / Software Type
ISO72x Evaluation ModuleISO72XEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
DCH010505D   Miniature, 1W, 3kVDC Isolated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS      
Customers Who Evaluated This Product Also Evaluated...
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7220A Dual Channel, 2/0, 1Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO721M Single 150Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7421 Dual Channel, 1/1, 200Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO15 Isolated 3.3-V Full & Half-Duplex RS-485 Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO150 Dual, Isolated, Bi-Directional Digital Coupler INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO122 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
ISO121 Precision Low Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
Isolated DC/DC Converter Selection Guide  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here