ISO721M-EP Status: ACTIVE

Enhanced Product Single 150Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ISO721M-EP
Number of Channels1  
Channel Configuration1/0  
Insulation Rating(VRMS)1500  
Supply Voltage(s)(V)3.3,5  
Datarate(Mbps)150  
Input Noise FilterNone  
Prop Delay(Max)(ns)16  
TTL/CMOS Input ThresholdCMOS  
FootprintADuM1100  
RatingHiRel Enhanced Product  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 7.40 | 100u  
Pin/Package8SOIC  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of ISO721M-EP

Version Part Number Definition
Catalog ISO721M TI's standard catalog product

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 4000-V(peak) Isolation
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2) IEC 61010-1
    • 50-kV/µs Transient Immunity Typical
  • Signaling Rate 0 Mbps to 150 Mbps
    • Low Propagation Delay
    • Low Pulse Skew (Pulse-Width Distortion)
  • Low-Power Sleep Mode
  • High Electromagnetic Immunity
  • Low Input Current Requirement
  • Failsafe Output
  • Drop-In Replacement for Most Opto and Magnetic Isolators
  • APPLICATIONS

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ISO721MMDREPACTIVE-55 to 125V62/08627-01XE7.40 | 100uSOIC (D) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office
ISO721MMDREPG4ACTIVE-55 to 125 7.40 | 100uSOIC (D) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office
V62/08627-01XEACTIVE-55 to 125 7.40 | 100uSOIC (D) | 8 View 2500 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO721MMDREP
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksISO721MMDREPG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/08627-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO721MMDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721MMDREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/08627-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO721M-EP Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here