ISO721M Status: ACTIVE

Single 150Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO721 ISO721MISO722 ISO722M 
Number of Channels1  1  1  1  
Channel Configuration1/0  1/0  1/0  1/0  
Insulation Rating(VRMS)2500  2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)100  150  100  150  
Input Noise FilterYes  None  Yes  None  
Prop Delay(Max)(ns)24  16  24  16  
TTL/CMOS Input ThresholdTTL  CMOS  TTL  CMOS  
FootprintADuM1100  ADuM1100  ADuM1100  ADuM1100  
RatingCatalog  Catalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.40 | 1ku   1.45 | 1ku   1.40 | 1ku   1.45 | 1ku  
Pin/Package8SOIC, 8SOP  8SOIC  8SOIC  8SOIC  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of ISO721M

Version Part Number Definition
Enhanced Product ISO721M-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • ISO721: Single 100Mbps Digital Isolator
  • ISO7240A: Quad Channel, 4/0, 1Mbps, Digital Isolator
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

Product Information

Features

  • 4000-V(peak) Isolation, 560-Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2)
      IEC 61010-1, IEC 60950-1 and CSA Approved
    • 50 kV/µs Transient Immunity Typical
  • Signaling Rate 0 Mbps to 150 Mbps
    • Low Propagation Delay
    • Low Pulse Skew (Pulse-Width Distortion)
  • Low-Power Sleep Mode
  • High Electromagnetic Immunity
  • Low Input-Current Requirement
  • Failsafe Output
  • Drop-In Replacement for Most Opto and Magnetic Isolators
  • APPLICATIONS
    • Industrial Fieldbus
      • Modbus
      • Profibus
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS)
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

View All Features in Datasheet

Description

The ISO721, ISO721M, ISO722, and ISO722M are digital isolators with a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. This barrier provides galvanic isolation of up to 400 V. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground, and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to ensure the proper dc level of the output.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO721MDACTIVE-40 to 1251.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO721MDG4ACTIVE-40 to 1251.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO721MDRACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO721MDRG4ACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO721MD
AmericasAvnet 31
Newark 20
AsiaFarnell Asia 49
WPI 176
EuropeCompel 75
WorldwideDigiKey 455
TI Lead Time*: 20 WeeksISO721MDG4
AmericasAvnet 10
AsiaFarnell Asia 188
EuropeFarnell 188
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO721MDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO721MDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO721MD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721MDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO721MDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO721M Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
ISO72x Evaluation ModuleISO72XEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Part # Name Product Family Comments
DCP010505B   Miniature, 1W Isolated Unregulated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
DCH010505D   Miniature, 1W, 3kVDC Isolated DC/DC Converters   ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE      
ISO150   Dual, Isolated, Bi-Directional Digital Coupler   INTERFACE - ISOLATORS      
Customers Who Evaluated This Product Also Evaluated...
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
Isolated DC/DC Converter Selection Guide  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here