|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second). Description
The ISO721, ISO721M, ISO722, and ISO722M are digital isolators with a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. This barrier provides galvanic isolation of up to 400 V. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground, and interfering with or damaging sensitive circuitry. A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. Across the isolation barrier, a differential comparator receives the logic transition information, then sets or resets a flip-flop and the output circuit accordingly. A periodic update pulse is sent across the barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received for more than 4 µs, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state. The symmetry of the dielectric and capacitor within the integrated circuitry provides for close capacitive matching, and allows fast transient voltage changes between the input and output grounds without corrupting the output. The small capacitance and resulting time constant provide for fast operation with signaling rates(1) from 0 Mbps (dc) to 100 Mbps for the ISO721/ISO722, and 0 Mbps to 150 Mbps with the ISO721M/ISO722M. These devices require two supply voltages of 3.3-V, 5-V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply and all outputs are 4-mA CMOS. The ISO722 and ISO722M devices includes an active-low output enable that when driven to a high-logic level, places the output in a high-impedance state, and turns off internal bias circuitry to conserve power. Both the ISO721 and ISO722 have TTL input thresholds and a noise-filter at the input that prevents transient pulses of up to 2 ns in duration from being passed to the output of the device. The ISO721M and ISO722M have CMOS VCC/2 input thresholds, but do not have the noise-filter and the additional propagation delay. These features of the ISO721M also provide for reduced jitter operation. The ISO721, ISO721M, ISO722, and ISO722M are characterized for operation over the ambient temperature range of -40°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ISO722D | ACTIVE | -40 to 125 | 1.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| ISO722DG4 | ACTIVE | -40 to 125 | 1.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| ISO722DR | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| ISO722DRG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:47 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksISO722D | |||
| Americas | Arrow | 75 | |
| Avnet | 225 | ||
| Newark | 106 | ||
| Asia | WPI | 105 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 225 | ||
| TI Lead Time*: 4 WeeksISO722DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksISO722DR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 4 WeeksISO722DRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ISO722D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO722DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO722DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO722DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ISO722 
| Name | Part # | Company | Tool / Software Type |
| ISO72x Evaluation Module | ISO72XEVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| DCP010505B | Miniature, 1W Isolated Unregulated DC/DC Converters | ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE | |
| DCH010505D | Miniature, 1W, 3kVDC Isolated DC/DC Converters | ISOLATED DC/DC CONVERTERS - 1 W AND 2 W MINIATURE | |
| ISO150 | Dual, Isolated, Bi-Directional Digital Coupler | INTERFACE - ISOLATORS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO122 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| ISO124 | Precision Lowest Cost Isolation Amplifier | AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER | TI customers also evaluated this product. |
| Isolated DC/DC Converter Selection Guide | |||

Most Popular Tags for ISO722: