|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ISO7220 and ISO7221 are dual-channel digital isolators. To facilitate PCB layout, the channels are oriented in the same direction in the ISO7220 and in opposite directions in the ISO7221. These devices have a logic input and output buffer separated by TI's silicon-dioxide (SiO2) isolation barrier, providing galvanic isolation of up to 4000 V. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ISO7220MD | ACTIVE | -40 to 125 | 2.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| ISO7220MDG4 | ACTIVE | -40 to 125 | 2.75 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| ISO7220MDR | ACTIVE | -40 to 125 | 2.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| ISO7220MDRG4 | ACTIVE | -40 to 125 | 2.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksISO7220MD | |||
| Americas | Arrow | 135 | |
| Asia | Farnell Asia | 406 | |
| WPI | 57 | ||
| Europe | Avnet-SILICA | 525 | |
| Compel | 105 | ||
| Farnell | 243 | ||
| Worldwide | Mouser Electronics | 148 | |
| TI Lead Time*: 20 WeeksISO7220MDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksISO7220MDR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksISO7220MDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ISO7220MD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO7220MDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO7220MDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| ISO7220MDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ISO7220M 
View Application Notes for Isolators
| Name | Part # | Company | Tool / Software Type |
| ISO722X EVM Bench | ISO722XEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ISO7220C | Dual Channel, 2/0, 25Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7421 | Dual Channel, 1/1, 200Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7221M | Dual Channel, 1/1, 150Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7221A | Dual Channel, 1/1, 1Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7220A | Dual Channel, 2/0, 1Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS70348 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| BQ24005 | Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number