ISO7221M Status: ACTIVE

Dual Channel, 1/1, 150Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ISO7220A ISO7220C ISO7220M ISO7221A ISO7221C ISO7221M
Number of Channels2  2  2  2  2  2  
Channel Configuration2/0  2/0  2/0  1/1  1/1  1/1  
Insulation Rating(VRMS)2500  2500  2500  2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)1  25  150  1  25  150  
Input Noise FilterYes  Yes  None  Yes  Yes  None  
Prop Delay(Max)(ns)475  42  16  475  42  16  
TTL/CMOS Input ThresholdTTL  TTL  CMOS  TTL  TTL  CMOS  
FootprintADuM1200  ADuM1200  ADuM1200  ADuM1201  ADuM1201  ADuM1201  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 0.95 | 1ku   2.00 | 1ku   2.50 | 1ku   0.95 | 1ku   2.00 | 1ku   2.50 | 1ku  
Pin/Package8SOIC  8SOIC  8SOIC  8SOIC  8SOIC  8SOIC  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO7221A: Dual Channel, 1/1, 1Mbps Digital Isolator
  • ISO7421: Dual Channel, 1/1, 200Mbps Digital Isolator
  • ISO1050: Isolated 5-V CAN Transceivers
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • 1, 5, 25, and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew; 1 ns max
    • Low Pulse-Width Distortion (PWD); 1 ns max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Voltage
  • 4000-Vpeak Isolation, 560 Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved
    • 50 kV/µs Typical Transient Immunity
  • Operates with 3.3-V or 5-V Supplies
  • 4 kV ESD Protection
  • High Electromagnetic Immunity
  • -40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
      • Modbus
      • Profibus™
      • DeviceNet™ Data Buses
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

View All Features in Datasheet

Description

The ISO7220 and ISO7221 are dual-channel digital isolators. To facilitate PCB layout, the channels are oriented in the same direction in the ISO7220 and in opposite directions in the ISO7221. These devices have a logic input and output buffer separated by TI's silicon-dioxide (SiO2) isolation barrier, providing galvanic isolation of up to 4000 V. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

A binary input signal is conditioned, translated to a balanced signal, then differentiated by the capacitive isolation barrier.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO7221MDACTIVE-40 to 1252.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7221MDG4ACTIVE-40 to 1252.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7221MDRACTIVE-40 to 1252.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7221MDRG4ACTIVE-40 to 1252.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO7221MD
AsiaFarnell Asia 199
WPI 32
EuropeFarnell 189
TI Lead Time*: 20 WeeksISO7221MDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO7221MDR
AsiaWPI >1k
WorldwideMouser Electronics 893
TI Lead Time*: 20 WeeksISO7221MDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7221MD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO7221MDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO7221MDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO7221MDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7221M Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
ISO722X EVM BenchISO722XEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO7221A Dual Channel, 1/1, 1Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7421 Dual Channel, 1/1, 200Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7220A Dual Channel, 2/0, 1Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7220M Dual Channel, 2/0, 150Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7221C Dual Channel, 1/1, 25Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here