ISO7231C Status: ACTIVE

Triple Channel, 2/1, 25Mbps, Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO7231A ISO7231CISO7231M 
Number of Channels3  3  3  
Channel Configuration2/1  2/1  2/1  
Insulation Rating(VRMS)2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)1  25  150  
Input Noise FilterYes  Yes  None  
Prop Delay(Max)(ns)80  42  22  
TTL/CMOS Input ThresholdTTL  TTL  CMOS  
FootprintADuM1301  ADuM1301  ADuM1301  
RatingCatalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.50 | 1ku   2.45 | 1ku   3.50 | 1ku  
Pin/Package16SOIC  16SOIC  16SOIC  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO721: Single 100Mbps Digital Isolator
  • ISO7240C: Quad Channel, 4/0, 25Mbps, Digital Isolator

Product Information

Features

  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns max
    • Low Pulse-Width Distortion (PWD);
      2 ns max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage
    (See Application Note SLLA197 and Figure 14)
  • 4000-Vpeak Isolation, 560-Vpeak VIORM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2),
      IE 61010-1, IEC 60950-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
    (See Application Note SLLA181)
  • -40°C to 125°C Operating Range
  • Description

    The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

    The ISO7230 triple-channel device has all three channels in the same direction while the ISO7231 has two channels in one direction and one channel in opposition. These devices have an active-high output enable that when driven to a low level, places the output in a high-impedance state.

    View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO7231CDWACTIVE-40 to 1252.70 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7231CDWG4ACTIVE-40 to 1252.70 | 1kuSOIC (DW) | 16 View 40 | TUBE  
ISO7231CDWRACTIVE-40 to 1252.45 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7231CDWRG4ACTIVE-40 to 1252.45 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO7231CDW
AmericasArrow 240
Avnet 63
AsiaFarnell Asia 10
WPI 67
EuropeCompel 2
WorldwideDigiKey 409
Mouser Electronics 646
TI Lead Time*: 20 WeeksISO7231CDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO7231CDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO7231CDWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7231CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7231CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7231CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7231CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7231C Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
IO723X724XEVM Evaluation ModuleISO723X724XEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240C Quad Channel, 4/0, 25Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here