ISO7240C Status: ACTIVE

Quad Channel, 4/0, 25Mbps, Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO7240A ISO7240CISO7240CF ISO7240M 
Number of Channels4  4  4  4  
Channel Configuration4/0  4/0  4/0  4/0  
Insulation Rating(VRMS)2500  2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)1  25  25  150  
Input Noise FilterYes  Yes  Yes  None  
Prop Delay(Max)(ns)70  30  46  16  
TTL/CMOS Input ThresholdTTL  TTL  TTL  CMOS  
FootprintADuM1400  ADuM1400  ADuM1400  ADuM1400  
RatingCatalog  Catalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.90 | 1ku   2.90 | 1ku   3.00 | 1ku   4.10 | 1ku  
Pin/Package16SOIC  16SOIC  16SOIC  16SOIC  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO7241A: Quad Channel, 3/1, 1Mbps, Digital Isolator
  • ISO721: Single 100Mbps Digital Isolator
  • ISO7240A: Quad Channel, 4/0, 1Mbps, Digital Isolator
  • SN74LVC245A: Octal Bus Transceiver With 3-State Outputs
  • TL431: Adjustable Precision Shunt Regulator
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Selectable Failsafe Output (ISO7240CF)
  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew; 1 ns Max
    • Low Pulse-Width Distortion (PWD); 2 ns Max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage
  • 4000-Vpeak Isolation, 560-Vpeak VIORM
    • UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
  • -40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

Description

The ISO7240, ISO7241 and ISO7242 are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240 has all four channels in the same direction while the ISO7241 has three channels the same direction and one channel in opposition. The ISO7242 has two channels in each direction.

The C option devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. The M option devices have CMOS Vcc/2 input thresholds and do not have the input noise-filter or the additional propagation delay.

The ISO7240CF has an input disable function on pin 7, and a selectable high or low failsafe-output function with the CTRL pin (pin 10). The failsafe-output is a logic high when a logic-high is placed on the CTRL pin or it is left unconnected. If a logic-low signal is applied to the CTRL pin, the failsafe-output becomes a logic-low output state. The ISO7240CF input disable function prevents data from being passed across the isolation barrier to the output. When the inputs are disabled, the outputs are set by the CTRL pin.

These devices may be powered from either 3.3-V or 5-V supplies on either side in any 3.3-V / 3.3-V, 5-V / 5-V, 5-V / 3.3-V, or 3.3-V / 5-V combination. Note that the signal input pins are 5-V tolerant regardless of the voltage supply level being used.

These devices are characterized for operation over the ambient temperature range of -40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO7240CDWACTIVE-40 to 1253.20 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7240CDWG4ACTIVE-40 to 1253.20 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7240CDWRACTIVE-40 to 1252.90 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7240CDWRG4ACTIVE-40 to 1252.90 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO7240CDW
AmericasArrow 12
Avnet 3
Newark 114
AsiaFarnell Asia 179
WPI 112
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksISO7240CDWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO7240CDWR
AmericasArrow >1k
Avnet >1k
TI Lead Time*: 20 WeeksISO7240CDWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7240CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7240C Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
IO723X724XEVM Evaluation ModuleISO723X724XEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO7241A Quad Channel, 3/1, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240M Quad Channel, 4/0, 150Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TS3USB30E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74AHC1G125 Single Bus Buffer Gate with 3-State Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here