ISO7240CF Status: ACTIVE

Quad, 4/0, 25Mbps, Digital Isolator, Selectable Failsafe


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO7240A ISO7240C ISO7240CFISO7240M 
Number of Channels4  4  4  4  
Channel Configuration4/0  4/0  4/0  4/0  
Insulation Rating(VRMS)2500  2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)1  25  25  150  
Input Noise FilterYes  Yes  Yes  None  
Prop Delay(Max)(ns)70  30  46  16  
TTL/CMOS Input ThresholdTTL  TTL  TTL  CMOS  
FootprintADuM1400  ADuM1400  ADuM1400  ADuM1400  
RatingCatalog  Catalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.90 | 1ku   2.90 | 1ku   3.00 | 1ku   4.10 | 1ku  
Pin/Package16SOIC  16SOIC  16SOIC  16SOIC  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO7240M: Quad Channel, 4/0, 150Mbps, Digital Isolator
  • ISO7240C: Quad Channel, 4/0, 25Mbps, Digital Isolator
  • ISO7240A: Quad Channel, 4/0, 1Mbps, Digital Isolator
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • TPS767D318-Q1: Automotive Catalog Dual-Output Low-Dropout Voltage Regulators

Product Information

Features

  • Selectable Failsafe Output (ISO7240CF)
  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew; 1 ns Max
    • Low Pulse-Width Distortion (PWD); 2 ns Max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage
  • 4000-Vpeak Isolation, 560-Vpeak VIORM
    • UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
  • -40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

Description

The ISO7240, ISO7241 and ISO7242 are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240 has all four channels in the same direction while the ISO7241 has three channels the same direction and one channel in opposition. The ISO7242 has two channels in each direction.

The C option devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO7240CFDWACTIVE-40 to 1253.30 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7240CFDWG4ACTIVE-40 to 1253.30 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7240CFDWRACTIVE-40 to 1253.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7240CFDWRG4ACTIVE-40 to 1253.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO7240CFDW
AmericasAvnet 7
Newark 42
Rochester Electronics 188
AsiaFarnell Asia 42
WPI 205
EuropeCompel 88
WorldwideDigiKey  Available
Mouser Electronics 98
TI Lead Time*: 20 WeeksISO7240CFDWG4
AmericasAvnet 40
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksISO7240CFDWR
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksISO7240CFDWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7240CFDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CFDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CFDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7240CFDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7240CF Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO7240M Quad Channel, 4/0, 150Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240C Quad Channel, 4/0, 25Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TPS767D318-Q1 Automotive Catalog Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here