|
|
|
|
Other qualified versions of ISO7241A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
See the section. The ISO7240A, ISO7241A and ISO7242A are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry. The ISO7240A has all four channels in the same direction while the ISO7241A has three channels the same direction and one channel in opposition. The ISO7242A has two channels in each direction. The devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| ISO7241ADW | ACTIVE | -40 to 125 | 2.10 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| ISO7241ADWG4 | ACTIVE | -40 to 125 | 2.10 | 1ku | SOIC (DW) | 16 | View | 40 | TUBE | |||
| ISO7241ADWR | ACTIVE | -40 to 125 | 1.90 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| ISO7241ADWRG4 | ACTIVE | -40 to 125 | 1.90 | 1ku | SOIC (DW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksISO7241ADW | |||
| Asia | Farnell Asia | 38 | |
| WPI | 25 | ||
| Europe | Compel | 75 | |
| Farnell | 23 | ||
| TI Lead Time*: 20 WeeksISO7241ADWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksISO7241ADWR | |||
| Asia | WPI | 632 | |
| TI Lead Time*: 20 WeeksISO7241ADWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ISO7241ADW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ISO7241ADWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ISO7241ADWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ISO7241ADWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ISO7241A 
View Application Notes for Isolators
| Name | Part # | Company | Tool / Software Type |
| IO723X724XEVM Evaluation Module | ISO723X724XEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7241C | Quad Channel, 3/1, 25Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7221A | Dual Channel, 1/1, 1Mbps Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7240A | Quad Channel, 4/0, 1Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| ISO7240C | Quad Channel, 4/0, 25Mbps, Digital Isolator | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74AVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MSP430F5438 | 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| TXB0104 | 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN65HVD230 | 3.3V CAN Transceiver with Standby Mode | INTERFACE-CAN | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number