ISO7241M Status: ACTIVE

Quad Channel, 3/1, 150Mbps, Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO7241A ISO7241C ISO7241M
Number of Channels4  4  4  
Channel Configuration3/1  3/1  3/1  
Insulation Rating(VRMS)2500  2500  2500  
Supply Voltage(s)(V)3.3, 5  3.3, 5  3.3, 5  
Datarate(Mbps)1  25  150  
Input Noise FilterYes  Yes  None  
Prop Delay(Max)(ns)80  42  22  
TTL/CMOS Input ThresholdTTL  TTL  CMOS  
FootprintADuM1401  ADuM1401  ADuM1401  
RatingCatalog  Catalog  Catalog  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 1.90 | 1ku   2.90 | 1ku   4.10 | 1ku  
Pin/Package16SOIC  16SOIC  16SOIC  
Thermal ShutdownNo  No  No  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • ISO7241C: Quad Channel, 3/1, 25Mbps, Digital Isolator
  • ISO7240M: Quad Channel, 4/0, 150Mbps, Digital Isolator
  • ISO7241A: Quad Channel, 3/1, 1Mbps, Digital Isolator

More Related Products

Product Information

Features

  • Selectable Failsafe Output (ISO7240CF)
  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew; 1 ns Max
    • Low Pulse-Width Distortion (PWD); 2 ns Max
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage
  • 4000-Vpeak Isolation, 560-Vpeak VIORM
    • UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
  • -40°C to 125°C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

Description

The ISO7240, ISO7241 and ISO7242 are quad-channel digital isolators with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI's silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7240 has all four channels in the same direction while the ISO7241 has three channels the same direction and one channel in opposition. The ISO7242 has two channels in each direction.

The C option devices have TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
ISO7241MDWACTIVE-40 to 1254.55 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
ISO7241MDWG4ACTIVE-40 to 1254.55 | 1kuSOIC (DW) | 16 View 40 | TUBE  
ISO7241MDWRACTIVE-40 to 1254.10 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
ISO7241MDWRG4ACTIVE-40 to 1254.10 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksISO7241MDW
AmericasNewark 503
AsiaFarnell Asia 633
WPI 15
EuropeAvnet-SILICA 80
WorldwideMouser Electronics 344
TI Lead Time*: 20 WeeksISO7241MDWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksISO7241MDWR
AsiaWPI >1k
TI Lead Time*: 20 WeeksISO7241MDWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7241MDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7241MDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7241MDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ISO7241MDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7241M Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
IO723X724XEVM Evaluation ModuleISO723X724XEVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO7241C Quad Channel, 3/1, 25Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7240M Quad Channel, 4/0, 150Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7241A Quad Channel, 3/1, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7242M Quad Channel, 2/2, 150Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here