ISO7421 Status: ACTIVE

Dual Channel, 1/1, 200Mbps Digital Isolator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ISO7421ISO7421M 
Temp Range(C)-40 to 105  -55 to 125  
Number of Channels2  2  
Channel Configuration1/1  1/1  
Insulation Rating(VRMS)2500  2500  
Supply Voltage(s)(V)3.3,5  3.3,5  
Datarate(Mbps)200  200  
Input Noise FilterNo  No  
Prop Delay(Max)(ns)12  12  
TTL/CMOS Input ThresholdTTL  TTL  
FootprintADuM1201  ADuM1201  
RatingCatalog  Catalog  
Operating Temp Range(Celsius)-40 to 105  -55 to 125  
Approx. Price (US$) 2.10 | 1ku   
Pin/Package8SOIC  8SOIC  
Thermal ShutdownNo  No  
 SamplesSamples
 InventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • ISO721: Single 100Mbps Digital Isolator
  • ISO1050: Isolated 5-V CAN Transceivers
  • ISO7420: Low Power Dual Channel Isolators

More Related Products

Product Information

Features

  • Highest Signaling Rate: up to 250 Mbps
  • Low Power Consumption, Typical ICC per Channel:
    • 2.2 mA at 25 Mbps, 4.2 mA at 100 Mbps
  • Very Low Propagation Delay – 9 ns Typ. and Very Low Skew – 300 ps Typ.
  • Widest TA Range Specified: –55°C to 125°C
  • 4-kVpeak Maximum Isolation, 2.5 kVrms per UL 1577, IEC/VDE and CSA Approved, IEC 60950-1, IEC 61010-1 End Equipment Standards Approved. All Approvals Pending.
  • 50 kV/µs Transient Immunity, Typical
  • Over 25-Year Isolation Integrity at Rated Voltage
  • Operates From 3-V to 5.5-V Supply and Logic Levels
  • APPLICATIONS
    • Optocoupler Replacement in:
      • Industrial Fieldbus
        • Profibus
        • Modbus
        • DeviceNet Data Buses
      • Servo Control Interface
      • Motor Control
      • Power Supplies
      • Battery Packs

Description

The ISO7421 and ISO7421M provide galvanic isolation up to 2.5 kVrms for 1 minute per UL. These digital isolators have two isolated channels. Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages from 3 V to 5.5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3-V supply.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ISO7421DACTIVE-40 to 1052.35 | 1kuSOIC (D) | 8 View 75 | TUBE
ISO7421DRACTIVE-40 to 1052.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:24 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksISO7421D
None Reported
View Distributors
TI Lead Time*: 18 WeeksISO7421DR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ISO7421D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
ISO7421DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ISO7421 Help

Datasheet

Application Notes

View Application Notes for Isolators

User Guides

Tools & Software

NamePart # Company Tool / Software Type
ISO722X EVM BenchISO722XEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ISO721 Single 100Mbps Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO7420 Low Power Dual Channel Isolators INTERFACE-ISOLATORS TI customers also evaluated this product.
ISO150 Dual, Isolated, Bi-Directional Digital Coupler INTERFACE-ISOLATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here