L293D Status: ACTIVE

Quadruple Half-H Drivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 L293D
Output Voltage(Max)(V)36  
Switching Voltage(Max)(V)36  
Peak Output Current(mA)1200  
Drivers Per Package4  
Input CompatibilityTTL  
Delay Time(Typ)(ns)800  
Operating Temp Range(Celsius)0 to 70  
Pin/Package16PDIP  
Approx. Price (US$) 2.20 | 1ku  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN754410: Quadruple Half-H Drivers
  • L293: Quadruple Half-H Drivers
  • SN75437A: Quadruple Peripheral Drivers
  • DRV8402: Dual Full Bridge PWM Motor Driver
  • DRV592: High-Efficiency H-Bridge (Requires External PWM)
  • MSP430F2132: 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI

Product Information

Features

  • Featuring Unitrode L293 and L293D Products Now From Texas Instruments
  • Wide Supply-Voltage Range: 4.5 V to 36 V
  • Separate Input-Logic Supply
  • Internal ESD Protection
  • Thermal Shutdown
  • High-Noise-Immunity Inputs
  • Functional Replacements for SGS L293 and SGS L293D
  • Output Current 1 A Per Channel (600 mA for L293D)
  • Peak Output Current 2 A Per Channel (1.2 A for L293D)
  • Output Clamp Diodes for Inductive Transient Suppression (L293D)

Description

The L293 and L293D are quadruple high-current half-H drivers. The L293 is designed to provide bidirectional drive currents of up to 1 A at voltages from 4.5 V to 36 V. The L293D is designed to provide bidirectional drive currents of up to 600-mA at voltages from 4.5 V to 36 V. Both devices are designed to drive inductive loads such as relays, solenoids, dc and bipolar stepping motors, as well as other high-current/high-voltage loads in positive-supply applications.

All inputs are TTL compatible. Each output is a complete totem-pole drive circuit, with a Darlington transistor sink and a pseudo-Darlington source. Drivers are enabled in pairs, with drivers 1 and 2 enabled by 1,2EN and drivers 3 and 4 enabled by 3,4EN.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
L293DDWPOBSOLETE  SOIC (DW) | 28 View    Download CAD Format for this FootprintNot Available
L293DDWPTROBSOLETE  SOIC (DW) | 28 View    Download CAD Format for this FootprintNot Available
L293DNOBSOLETE  PDIP (N) | 16 View    Download CAD Format for this FootprintNot Available
L293DNEACTIVE0 to 702.20 | 1kuPDIP (NE) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
L293DNEE4ACTIVE0 to 702.20 | 1kuPDIP (NE) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
L293DSPOBSOLETE  16     Not Available
L293DSP883BOBSOLETE  16     Not Available
L293DSP883COBSOLETE  UTR | 0     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**L293DN
AmericasRochester Electronics 205
TI Lead Time*: 18 WeeksL293DNE
AmericasArrow >1k
Newark 841
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAvnet-SILICA 600
Compel >1k
EBV Elektronik >1k
Farnell 168
Spoerle >1k
WorldwideDigiKey 689
TI Lead Time*: 18 WeeksL293DNEE4
AmericasAvnet 30
EuropeEBV Elektronik 13
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
L293DNE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
L293DNEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for L293D Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN754410 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
L293 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75437A Quadruple Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here