|
|
|
|
Other qualified versions of LM124
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM124D | ACTIVE | -55 to 125 | 0.30 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||
| LM124DG4 | ACTIVE | -55 to 125 | 0.30 | 1ku | SOIC (D) | 14 | View | 50 | Purchase Samples | ||
| LM124DR | ACTIVE | -55 to 125 | 0.33 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | ||
| LM124DRG4 | ACTIVE | -55 to 125 | 0.33 | 1ku | SOIC (D) | 14 | View | 2500 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksLM124D | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | 100 | |
| Compel | 26 | ||
| EBV Elektronik | 7 | ||
| Farnell | >1k | ||
| TI Lead Time*: 20 WeeksLM124DG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksLM124DR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM124DRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM124D | TBD | CU NIPDAU | Level-3-245C-168 HR | View | View |
| LM124DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM124DR | TBD | CU NIPDAU | Level-3-245C-168 HR | View | View |
| LM124DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM124 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM124M | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM124A | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number