LM124M Status: ACTIVE

Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM124M
VIO (25 deg C)(Max)(mV)3  
CMRR(Min)(dB)70  
IIB(Max)(pA)150000  
Spec'd at Vs(V)5  
VIO (Full Range)(Max)(mV)4  
Pin/Package14CDIP, 14CFP, 20LCCC  
Number of Channels4  
Approx. Price (US$) 1.59 | 100u  
Operating Temp Range(Celsius)-55 to 125  
 Samples
 Inventory

Other qualified versions of LM124M

Version Part Number Definition
Catalog LM124 TI's standard catalog product
Space LM124-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • LM124: Quadruple Operational Amplifier
  • LM124A: Quadruple Operational Amplifier
  • LM139: Quad Differential Comparator

Product Information

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply . . . 3 V to 32 V (26 V for LM2902)
    • Dual Supplies . . . ±1.5 V to ±16 V (±13 V for LM2902)
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.8 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage . . . 3 mV Typ
      A Versions . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 20 nA Typ
      A Versions . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
77043012AACTIVE-55 to 125 10.35 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
7704301CAACTIVE-55 to 125 2.51 | 100uCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
7704301DAACTIVE-55 to 125 13.36 | 100uCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples
JM38510/11005BCAACTIVE-55 to 125 5.01 | 100uCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM124FKBACTIVE-55 to 12577043012A10.35 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM124JACTIVE-55 to 125 1.59 | 100uCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM124JBACTIVE-55 to 1257704301CA2.51 | 100uCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM124NOBSOLETE-55 to 125  PDIP (N) | 14 View    Download CAD Format for this FootprintNot Available
LM124WACTIVE-55 to 125 13.36 | 100uCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples
LM124WBACTIVE-55 to 1257704301DA13.36 | 100uCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks77043012A
AmericasArrow 13
Rochester Electronics 271
EuropeEBV Elektronik 8
TI Lead Time*: 8 Weeks7704301CA
AmericasArrow >1k
EuropeEBV Elektronik 78
TI Lead Time*: 8 Weeks7704301DA
None Reported
View Distributors
TI Lead Time*: 8 WeeksJM38510/11005BCA
AmericasArrow >1k
Avnet >1k
TI Lead Time*: 8 WeeksLM124FKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksLM124J
AmericasArrow >1k
Avnet >1k
EuropeArrow Northern Europe 21
Avnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
Spoerle >1k
TI Lead Time*: 8 WeeksLM124JB
AmericasAvnet 18
Rochester Electronics 9
EuropeEBV Elektronik 48
TI Lead Time*: 8 WeeksLM124W
AmericasRochester Electronics 82
TI Lead Time*: 8 WeeksLM124WB
AmericasArrow 23
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
77043012A  TBD POST-PLATE N/A for Pkg TypeViewView
7704301CA  TBD A42  N/A for Pkg TypeViewView
7704301DA  TBD A42  N/A for Pkg TypeViewView
JM38510/11005BCA  TBD A42  N/A for Pkg TypeViewView
LM124FKB  TBD POST-PLATE N/A for Pkg TypeViewView
LM124J  TBD A42  N/A for Pkg TypeViewView
LM124JB  TBD A42  N/A for Pkg TypeViewView
LM124W  TBD A42  N/A for Pkg TypeViewView
LM124WB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM124M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM124 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM124A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM139 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here