LM139-SP Status: ACTIVE

Quad Differential Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM139-SP
Pin/Package14CDIP  
Operating Temp Range(Celsius)-55 to 125  
RatingSpace  
 Samples
 Inventory

Other qualified versions of LM139-SP

Version Part Number Definition
Catalog LM139 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • LM139: Quad Differential Comparator

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Max Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

DESCRIPTION/ORDERING INFORMATION

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A are characterized for operation from –25°C to
125°C. The LM339 and LM339A are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-7700801VCAACTIVE-55 to 12521.98 | 100uCDIP (J) | 14 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks5962-7700801VCA
AmericasRochester Electronics 38
EuropeAbacus Polar 550
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-7700801VCA  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM139-SP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM139 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here