LM139 Status: ACTIVE

Quad Differential Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM139LM239 LM2901 LM339 
Number of Channels4  4  4  4  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  5  7  5  
Pin/Package14CDIP, 14CFP, 14SOIC, 20LCCC  14PDIP, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14SSOP, 14TSSOP  
VICR(Max)(V)3.5  3.5  3.5  3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of LM139

Version Part Number Definition
Space LM139-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application

Customers Who Evaluated This Product Also Evaluated

  • LM139A: Quad Differential Comparator
  • LM193: Dual Differential Comparator

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Max Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

DESCRIPTION/ORDERING INFORMATION

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A are characterized for operation from –25°C to
125°C. The LM339 and LM339A are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
77008012AACTIVE-55 to 125 8.94 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
7700801CAACTIVE-55 to 125 1.79 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
7700801DAACTIVE-55 to 125 12.16 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples
JM38510/11201BCAACTIVE-55 to 125 3.08 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139DACTIVE-55 to 125 0.54 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139DG4ACTIVE-55 to 125 0.54 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this Footprint
LM139DRACTIVE-55 to 125 0.57 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139DRG4ACTIVE-55 to 125 0.57 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139FKACTIVE-55 to 125 6.98 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139FKBACTIVE-55 to 12577008012A8.94 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139JACTIVE-55 to 125 1.59 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139JBACTIVE-55 to 1257700801CA1.79 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139NOBSOLETE-55 to 125  PDIP (N) | 14 View    Download CAD Format for this FootprintNot Available
LM139WACTIVE-55 to 125 7.87 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples
LM139WBACTIVE-55 to 1257700801DA12.16 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:56 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks77008012A
AmericasAvnet 137
TI Lead Time*: 8 Weeks7700801CA
AmericasArrow 810
Avnet 360
EuropeEBV Elektronik 34
TI Lead Time*: 8 Weeks7700801DA
AmericasRochester Electronics 23
TI Lead Time*: 8 WeeksJM38510/11201BCA
AmericasArrow >1k
Avnet >1k
EuropeAbacus Polar 597
Avnet-SILICA 8
TI Lead Time*: 15 WeeksLM139D
AmericasArrow 804
Avnet 78
Newark 368
Rochester Electronics >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA 750
Compel 696
EBV Elektronik 50
WorldwideDigiKey  Available
Mouser Electronics 655
TI Lead Time*: 20 WeeksLM139DG4
EuropeEBV Elektronik >1k
Spoerle 200
WorldwideDigiKey 244
TI Lead Time*: 15 WeeksLM139DR
AmericasArrow >1k
Newark 735
Rochester Electronics >1k
AsiaFarnell Asia 735
WorldwideDigiKey >1k
Mouser Electronics 673
TI Lead Time*: 20 WeeksLM139DRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksLM139FK
AmericasArrow 250
Avnet 47
Rochester Electronics >1k
TI Lead Time*: 8 WeeksLM139FKB
AmericasArrow 462
Avnet 56
EuropeArrow Northern Europe 12
EBV Elektronik 24
TI Lead Time*: 8 WeeksLM139J
AmericasArrow >1k
Avnet >1k
EuropeAvnet-SILICA 940
Compel >1k
EBV Elektronik >1k
Spoerle 148
TI Lead Time*: 8 WeeksLM139JB
AmericasArrow >1k
EuropeArrow Northern Europe 128
EBV Elektronik 26
TI Lead Time*: 8 WeeksLM139W
AmericasRochester Electronics 19
TI Lead Time*: 8 WeeksLM139WB
AmericasRochester Electronics 259
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
77008012A  TBD POST-PLATE N/A for Pkg TypeViewView
7700801CA  TBD A42  N/A for Pkg TypeViewView
7700801DA  TBD A42  N/A for Pkg TypeViewView
JM38510/11201BCA  TBD A42  N/A for Pkg TypeViewView
LM139D  TBD CU NIPDAU Level-1-220C-UNLIMViewView
LM139DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM139DR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
LM139DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM139FK  TBD POST-PLATE N/A for Pkg TypeViewView
LM139FKB  TBD POST-PLATE N/A for Pkg TypeViewView
LM139J  TBD A42  N/A for Pkg TypeViewView
LM139JB  TBD A42  N/A for Pkg TypeViewView
LM139W  TBD A42  N/A for Pkg TypeViewView
LM139WB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM139 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM139A Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM193 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here