LM139A Status: ACTIVE

Quad Differential Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM139ALM239A LM339A 
Number of Channels4  4  4  
Iq per channel(Max)(mA)0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)2  2  2  
Pin/Package14CDIP, 14CFP, 14SOIC, 20LCCC  14SOIC  14PDIP, 14SO, 14SOIC, 14SSOP, 14TSSOP  
VICR(Max)(V)3.5  3.5   
Vs(Min)(V)2  2  2  
Vs(Max)(V)36  30  30  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  0 to 70  
RatingMilitary  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM139: Quad Differential Comparator

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Max Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

DESCRIPTION/ORDERING INFORMATION

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A are characterized for operation from –25°C to
125°C. The LM339 and LM339A are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-87739012AACTIVE-55 to 125 10.37 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-8773901CAACTIVE-55 to 125 2.15 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-8773901DAACTIVE-55 to 125 12.16 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Purchase Samples
LM139ADACTIVE-55 to 125 0.94 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139ADG4ACTIVE-55 to 125 0.94 | 1kuSOIC (D) | 14 View 50 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139ADRACTIVE-55 to 125 0.97 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139ADRG4ACTIVE-55 to 125 0.97 | 1kuSOIC (D) | 14 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139AFKBACTIVE-55 to 1255962-87739012A10.37 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM139AJACTIVE-55 to 125 1.57 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM139AJBACTIVE-55 to 1255962-8773901CA2.15 | 1kuCDIP (J) | 14  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM139ANOBSOLETE-55 to 125  PDIP (N) | 14 View    Download CAD Format for this FootprintNot Available
LM139AWACTIVE-55 to 125 8.58 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office
LM139AWBACTIVE-55 to 1255962-8773901DA12.16 | 1kuCFP (W) | 14  1 | TUBE Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-87739012A
AmericasArrow >1k
Avnet >1k
EuropeAvnet-SILICA 29
TI Lead Time*: 8 Weeks5962-8773901CA
AmericasArrow 275
Avnet >1k
EuropeAbacus Polar 51
Arrow Northern Europe 19
EBV Elektronik 50
TI Lead Time*: 8 Weeks5962-8773901DA
AmericasArrow 603
Avnet 131
EuropeEBV Elektronik 12
TI Lead Time*: 16 WeeksLM139AD
AmericasArrow >1k
Newark 616
Rochester Electronics >1k
AsiaFarnell Asia 94
EuropeEBV Elektronik 50
Farnell 94
TI Lead Time*: 20 WeeksLM139ADG4
EuropeEBV Elektronik >1k
Spoerle 50
TI Lead Time*: 16 WeeksLM139ADR
AmericasArrow >1k
WorldwideMouser Electronics 476
TI Lead Time*: 20 WeeksLM139ADRG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksLM139AFKB
EuropeArrow Northern Europe 37
Avnet-SILICA 225
TI Lead Time*: 8 WeeksLM139AJ
AmericasArrow >1k
Avnet 875
EuropeArrow Southern Europe 402
Avnet-SILICA 74
EBV Elektronik >1k
TI Lead Time*: 8 WeeksLM139AJB
AmericasArrow 321
EuropeArrow Northern Europe 140
Avnet-SILICA 147
TI Lead Time*: 8 WeeksLM139AW
AmericasAvnet 40
Rochester Electronics 428
TI Lead Time*: 8 WeeksLM139AWB
EuropeEBV Elektronik 2
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-87739012A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-8773901CA  TBD A42  N/A for Pkg TypeViewView
5962-8773901DA  TBD A42  N/A for Pkg TypeViewView
LM139AD  TBD CU NIPDAU Level-3-245C-168 HRViewView
LM139ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM139ADR RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-2-250C-1 YEAR/Level-1-235C-UNLIMViewView
LM139ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM139AFKB  TBD POST-PLATE N/A for Pkg TypeViewView
LM139AJ  TBD A42  N/A for Pkg TypeViewView
LM139AJB  TBD A42  N/A for Pkg TypeViewView
LM139AW  TBD A42  N/A for Pkg TypeViewView
LM139AWB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM139A Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM139 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here