LM158 Status: ACTIVE

Dual General-Purpose Operational Amplifier


      
         
Alert me about changes<br/>to this product

 LM158LM258 LM2904 LM358 
Iq per channel(Max)(mA) 0.6  0.6  0.6  
Vn at 1kHz(Typ)(nV/rtHz) 40  40  40  
IIB(Max)(pA)300000  150000  250000  250000  
Slew Rate(Typ)(V/us) 0.3  0.3  0.3  
GBW(Typ)(MHz) 0.7  0.7  0.7  
Spec'd at Vs(V) 5  5  5  
Vs(Min)(V) 3  3  3  
Vs(Max)(V) 32  26  32  
VIO (Full Range)(Max)(mV)7  7  10  9  
Number of Channels2  2  2  2  
Pin/Package20LCCC, 8CDIP  8MSOP, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  
Open Loop Gain(Min)(dB)   88  
Offset Drift(Typ)(uV/C)7  7  7  7  
Offset Voltage (+/-)(Max)(mV) 7   9  
Available ChannelsD  D  D  D  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) 3  3  3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) 32  26  32  
VIO (25 deg C)(Max)(mV)5  5  7  7  
CMRR(Min)(dB)70  70  50  65  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM258: Dual Operational Amplifier
  • LM139: Quad Differential Comparator
  • Product Information

    Features

    • Wide Supply Range:
      • Single Supply . . . 3 V to 32 V
           (26 V for LM2904)
      • or Dual Supplies . . . ±1.5 V to ±n;16 V
           (±13 V for LM2904)
    • Low Supply-Current Drain Independent of Supply Voltage . . . 0.7 mA Typ
    • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
    • Low Input Bias and Offset Parameters:
      • Input Offset Voltage ...3 mV Typ
           A Versions ...2 mV Typ
      • Input Offset Current ...2 nA Typ
      • Input Bias Current . . . 20 nA Typ
           A Versions . . . 15 nA Typ
    • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±32 V
         (26 V for LM2904)
    • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
    • Internal Frequency Compensation

    Description

    These devices consist of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2904), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

    Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    5962-87710012AACTIVE-55 to 125 10.02 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    5962-8771001PAACTIVE-55 to 125 2.19 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LM158FKBACTIVE-55 to 1255962-87710012A10.02 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LM158JGACTIVE-55 to 125 1.86 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    LM158JGBACTIVE-55 to 1255962-8771001PA2.19 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 Weeks5962-87710012A
    AmericasArrow 33
    Avnet 59
    EuropeAbacus Polar 224
    EBV Elektronik 15
    TI Lead Time*: 8 Weeks5962-8771001PA
    AmericasArrow 272
    Avnet 76
    EuropeArrow Northern Europe 162
    EBV Elektronik 30
    TI Lead Time*: 8 WeeksLM158FKB
    AmericasRochester Electronics 222
    AsiaFarnell Asia 90
    EuropeAvnet-SILICA 10
    Farnell 90
    TI Lead Time*: 8 WeeksLM158JG
    AmericasArrow >1k
    Avnet >1k
    AsiaFarnell Asia >1k
    EuropeArrow Southern Europe 342
    Avnet-SILICA >1k
    EBV Elektronik >1k
    Farnell >1k
    Spoerle >1k
    TI Lead Time*: 8 WeeksLM158JGB
    AmericasArrow 593
    Rochester Electronics 4
    AsiaFarnell Asia 281
    EuropeAvnet-SILICA 7
    EBV Elektronik 105
    Farnell 281
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    5962-87710012A  TBD POST-PLATE N/A for Pkg TypeViewView
    5962-8771001PA  TBD A42  N/A for Pkg TypeViewView
    LM158FKB  TBD POST-PLATE N/A for Pkg TypeViewView
    LM158JG  TBD A42  N/A for Pkg TypeViewView
    LM158JGB  TBD A42  N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for LM158 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    LM258 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    LM139 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here