LM193 Status: ACTIVE

Dual Differential Comparator


      
         
Alert me about changes<br/>to this product

 LM193LM2903 LM293 LM393 
Number of Channels4  2  2  2  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  7  5  5  
Pin/Package20LCCC, 8CDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  8MSOP, 8PDIP, 8SOIC  8MSOP, 8PDIP, 8SO, 8SOIC, 8TSSOP  
VICR(Max)(V)3.5    3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -40 to 125  -25 to 85  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM139: Quad Differential Comparator
  • LM111: Differential Comparator With Strobes
  • DAC5688: 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL
  • SN74AVC4T245: 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • DAC5682Z: 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage...2 V to 36 V
    • Max Rating . . . 2 V to 36 V
    • Tested to 30 V… Non-V Devices
    • Tested to 32 V… V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.4 mA Typ Per Comparator
  • Low Input Bias Current . . . 25 nA Typ
  • Low Input Offset Current ...3 nA Typ (LM193)
  • Low Input Offset Voltage ...2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

Description

These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193 is characterized for operation from –55°C to 125°C. The LM293 and LM293A are characterized for operation from –25°C to 85°C. The LM393 and LM393A are characterized for operation from 0°C to 70°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9452601Q2AACTIVE-55 to 125 9.30 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9452601QPAACTIVE-55 to 125 3.08 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
JM38510/11202BPAACTIVE-55 to 125 10.37 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM193DRACTIVE-55 to 125 0.30 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint
LM193DRG4ACTIVE-55 to 125 0.30 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM193FKBACTIVE-55 to 1255962-9452601Q2A9.30 | 1kuLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM193JGACTIVE-55 to 125 2.76 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM193JGBACTIVE-55 to 1255962-9452601QPA3.08 | 1kuCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:57 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 Weeks5962-9452601Q2A
AmericasArrow 53
Avnet 59
EuropeEBV Elektronik 12
TI Lead Time*: 8 Weeks5962-9452601QPA
AmericasAvnet 155
EuropeAvnet-SILICA 20
EBV Elektronik 31
TI Lead Time*: 8 WeeksJM38510/11202BPA
AmericasArrow 630
Avnet 410
TI Lead Time*: 18 WeeksLM193DR
AmericasArrow >1k
Newark >1k
AsiaFarnell Asia 321
WPI >1k
EuropeCompel >1k
Farnell 321
WorldwideDigiKey >1k
TI Lead Time*: 19 WeeksLM193DRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksLM193FKB
EuropeEBV Elektronik 15
TI Lead Time*: 8 WeeksLM193JG
AmericasArrow >1k
Avnet >1k
EuropeArrow Southern Europe 438
Avnet-SILICA 141
EBV Elektronik 526
TI Lead Time*: 8 WeeksLM193JGB
AmericasArrow >1k
Avnet 130
EuropeArrow Northern Europe 73
Avnet-SILICA 20
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9452601Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9452601QPA  TBD A42  N/A for Pkg TypeViewView
JM38510/11202BPA  TBD A42  N/A for Pkg TypeViewView
LM193DR  TBD CU NIPDAU Level-1-220C-UNLIMViewView
LM193DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM193FKB  TBD POST-PLATE N/A for Pkg TypeViewView
LM193JG  TBD A42  N/A for Pkg TypeViewView
LM193JGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM193 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM139 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM111 Differential Comparator With Strobes AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TPS54218 2.95V to 6V Input, 2A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
MSP430F1481 16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 2 USARTs, HW multiplier MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here