LM211-EP Status: ACTIVE

Enhanced Product Differential Comparator With Strobes


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM211-EP
Number of Channels1  
Iq per channel(Max)(mA)6  
Output Current(Min)(mA)50  
tRESP Low - to - High(us)0.115  
Output TypeOpen Collector, Emitter  
VIO (25 deg C)(Max)(mV)3  
Pin/Package8SOIC  
VICR(Min)(V)-14.7  
VICR(Max)(V)13.8  
Vs(Min)(V)3.5  
Vs(Max)(V)30  
Operating Temp Range(Celsius)-40 to 125,-55 to 125  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of LM211-EP

Version Part Number Definition
Automotive LM211-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog LM211 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • LM111: Differential Comparator With Strobes

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Fast Response Times
  • Strobe Capability
  • Maximum Input Bias Current . . . 300 nA
  • Maximum Input Offset Current . . . 70 nA
  • Can Operate From Single 5-V Supply

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold-compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

DESCRIPTION/ORDERING INFORMATION

The LM211-EP is a single high-speed voltage comparator. This device is designed to operate from a wide range of power-supply voltages, including ±15-V supplies for operational amplifiers and 5-V supplies for logic systems. The output levels are compatible with most TTL and MOS circuits. This comparator is capable of driving lamps or relays and switching voltages up to 50 V at 50 mA. All inputs and outputs can be isolated from system ground. The outputs can drive loads referenced to ground, VCC+ or VCC-. Offset balancing and strobe capabilities are available, and the outputs can be wired-OR connected. If the strobe is low, the output is in the off state, regardless of the differential input.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM211MDREPACTIVE-55 to 125V62/03638-02XE0.72 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM211QDREPACTIVE-40 to 125V62/03638-01XE0.39 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03638-01XEACTIVE-40 to 125 0.39 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03638-02XEACTIVE-55 to 125 0.72 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksLM211MDREP
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksLM211QDREP
WorldwideDigiKey 168
Mouser Electronics 736
TI Lead Time*: 16 WeeksV62/03638-01XE
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/03638-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM211MDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM211QDREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03638-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/03638-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM211-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM111 Differential Comparator With Strobes AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here