LM224 Status: ACTIVE

Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM124 LM224LM2902 LM324 
Iq per channel(Max)(mA) 0.3  0.3  0.3  
VIO (25 deg C)(Max)(mV)3  5  7  7  
CMRR(Min)(dB)70  70  50  65  
Vn at 1kHz(Typ)(nV/rtHz) 35  35  35  
IIB(Max)(pA)150000  150000  250000  250000  
Slew Rate(Typ)(V/us) 0.5  0.5  0.5  
GBW(Typ)(MHz) 1.2  1.2  1.2  
Spec'd at Vs(V)5  5  5  5  
VIO (Full Range)(Max)(mV)4  7  10  9  
Vs(Min)(V) 3  3  3  
Vs(Max)(V) 32  26  32  
Pin/Package14SOIC  14PDIP, 14SOIC  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  
Vio(Max)(mV) 7  10  9  
Supply Voltage 5(V) Yes  Yes  Yes  
Open Loop Gain(Min)(dB)  100   
IQ Per Amp (+/-)(Max)(mA) 0.3  0.3  0.3  
Offset Voltage (+/-)(Max)(mV) 7  7   
Number of Channels4  4  4  4  
Approx. Price (US$) 0.30 | 1ku   0.20 | 1ku   0.18 | 1ku   0.14 | 1ku  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10) 3  3  3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10) 32  26  32  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LM324: Quadruple Operational Amplifier
  • SN74LVC16245A: 16-Bit Bus Transceiver With 3-State Outputs
  • TPA2005D1: 1.4-W Mono Class-D Audio Amplifier (TPA2005)
  • SN74AHC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply . . . 3 V to 32 V (26 V for LM2902)
    • Dual Supplies . . . ±1.5 V to ±16 V (±13 V for LM2902)
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.8 mA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage . . . 3 mV Typ
      A Versions . . . 2 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 20 nA Typ
      A Versions . . . 15 nA Typ
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage . . . 32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Description

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM224DACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM224DE4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM224DG4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM224DRACTIVE-25 to 850.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM224DRE4ACTIVE-25 to 850.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM224DRG4ACTIVE-25 to 850.24 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM224NACTIVE-25 to 850.20 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM224NE4ACTIVE-25 to 850.20 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksLM224D
AmericasArrow >1k
Avnet >1k
Newark 320
AsiaFarnell Asia >1k
EuropeArrow Northern Europe >1k
Arrow Southern Europe >1k
Compel >1k
EBV Elektronik 13
Farnell >1k
Spoerle >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM224DE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM224DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM224DR
EuropeArrow Northern Europe >1k
Avnet-SILICA 800
Compel >1k
EBV Elektronik 900
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 21
TI Lead Time*: 18 WeeksLM224DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM224DRG4
EuropeCompel >1k
EBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM224N
AmericasArrow >1k
Avnet 315
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia 23
EuropeAbacus Polar >1k
Arrow Northern Europe >1k
Avnet-SILICA >1k
Compel >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics 298
TI Lead Time*: 18 WeeksLM224NE4
AsiaFarnell Asia 405
EuropeFarnell 185
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM224D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM224N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM224NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM224 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC16245A 16-Bit Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74ALVC164245 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here