|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2902), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply-voltage systems. For example, the LM124 can be operated directly from the standard 5-V supply that is used in digital systems and provides the required interface electronics, without requiring additional ±15-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM224AD | ACTIVE | -25 to 85 | 0.31 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM224ADE4 | ACTIVE | -25 to 85 | 0.31 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM224ADG4 | ACTIVE | -25 to 85 | 0.31 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | ||
| LM224ADR | ACTIVE | -25 to 85 | 0.27 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM224ADRE4 | ACTIVE | -25 to 85 | 0.27 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM224ADRG4 | ACTIVE | -25 to 85 | 0.27 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM224AN | ACTIVE | -25 to 85 | 0.27 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Purchase Samples | ||
| LM224ANE4 | ACTIVE | -25 to 85 | 0.27 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksLM224AD | |||
| Americas | Arrow | 42 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Arrow Northern Europe | >1k | |
| Avnet-SILICA | 50 | ||
| Farnell | >1k | ||
| Spoerle | >1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 426 | ||
| TI Lead Time*: 18 WeeksLM224ADE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM224ADG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM224ADR | |||
| Asia | WPI | >1k | |
| Europe | Compel | 863 | |
| Worldwide | DigiKey | 295 | |
| TI Lead Time*: 18 WeeksLM224ADRE4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksLM224ADRG4 | |||
| Europe | Compel | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM224AN | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 18 WeeksLM224ANE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM224AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224ADE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224ADRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM224AN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM224ANE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM224A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| OP07C | Low-Offset Voltage Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM224 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| CD4051B | CMOS Single 8-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number