|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerFLEX is a trademark of Texas Instruments. DESCRIPTION/ORDERING INFORMATIONThe LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of 1.5 A over an output voltage range of 1.2 V to 37 V. They are exceptionally easy to use, requiring only two external resistors to set the output voltage and one output capacitor for frequency compensation. The current design has been optimized for excellent regulation and low thermal transients. In addition, the LM237 and LM337 feature internal current limiting, thermal shutdown, and safe-area compensation, making them virtually immune to failure by overloads. The LM237 and LM337 serve a wide variety of applications, including local on-card regulation, programmable output-voltage regulation, and precision current regulation. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM237KC | OBSOLETE | -25 to 150 | 0.90 | 1ku | TO-220 (KC) | 3 | View | Not Available | |||
| LM237KCE3 | OBSOLETE | -25 to 150 | 0.90 | 1ku | TO-220 (KC) | 3 | View | Not Available | |||
| LM237KCSE3 | ACTIVE | -25 to 150 | 0.90 | 1ku | TO-220 (KCS) | 3 | 50 | TUBE | ||||
| LM237KTER | OBSOLETE | -25 to 150 | 1.98 | 1ku | (KTE) | 3 | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**LM237KC | |||
| Americas | Rochester Electronics | 173 | |
| Asia | Farnell Asia | 37 | |
| Europe | Farnell | 35 | |
| Call**LM237KCE3 | |||
| Americas | Rochester Electronics | 450 | |
| TI Lead Time*: 12 WeeksLM237KCSE3 | |||
| Asia | WPI | 51 | |
| Europe | Avnet-SILICA | 350 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 88 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM237KCSE3 | Pb-Free (RoHS) | CU SN | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM237 
View Application Notes for Standard Voltage Regulators
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM337 | 3 Pin 1.5A Adjustable Negative Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM317M | 3/4 Pin 500mA Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| UA79M05 | 3 Pin 500mA Fixed (-5V) Negative Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM317L | 3/8 Pin 100mA Adjustable Positive Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number