LM239 Status: ACTIVE

Quad Differential Comparator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM139 LM239LM2901 LM339 
Number of Channels4  4  4  4  
Iq per channel(Max)(mA)0.5  0.5  0.5  0.5  
Output Current(Min)(mA)6  6  6  6  
tRESP Low - to - High(us)0.3  0.3  0.3  0.3  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)5  5  7  5  
Pin/Package14CDIP, 14CFP, 14SOIC, 20LCCC  14PDIP, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14TSSOP  14PDIP, 14SO, 14SOIC, 14SSOP, 14TSSOP  
VICR(Max)(V)3.5  3.5  3.5  3.5  
Vs(Min)(V)2  2  2  2  
Vs(Max)(V)36  30  30  30  
Operating Temp Range(Celsius)-55 to 125  -25 to 85  -40 to 125  0 to 70  
RatingMilitary  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV3501: 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier

Product Information

Features

  • Single Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Max Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

DESCRIPTION/ORDERING INFORMATION

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C. The LM239 and LM239A are characterized for operation from –25°C to
125°C. The LM339 and LM339A are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V are characterized for operation from –40°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM239DACTIVE-25 to 850.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239DE4ACTIVE-25 to 850.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239DG4ACTIVE-25 to 850.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239DRACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239DRE4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239DRG4ACTIVE-25 to 850.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239NACTIVE-25 to 850.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239NE4ACTIVE-25 to 850.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239PWACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239PWE4ACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239PWG4ACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
LM239PWRACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239PWRE4ACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM239PWRG4ACTIVE-25 to 850.22 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:55 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksLM239D
AmericasArrow 431
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeArrow Northern Europe >1k
Arrow Southern Europe 1k
Avnet-SILICA >1k
EBV Elektronik 6
Farnell >1k
Spoerle 50
WorldwideDigiKey >1k
Mouser Electronics 435
TI Lead Time*: 18 WeeksLM239DE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM239DG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM239DR
AmericasArrow 350
Rochester Electronics >1k
AsiaWPI 541
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
Compel >1k
EBV Elektronik 76
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksLM239DRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM239DRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksLM239N
AmericasNewark 709
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
Compel >1k
EBV Elektronik >1k
Spoerle >1k
WorldwideDigiKey 124
Mouser Electronics 351
TI Lead Time*: 18 WeeksLM239NE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM239PW
AmericasAvnet 897
Rochester Electronics >1k
EuropeAvnet-SILICA 895
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM239PWE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM239PWG4
EuropeEBV Elektronik 360
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM239PWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksLM239PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksLM239PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM239D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM239NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
LM239PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM239PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM239 Help

Datasheet

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV3501 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
CD74HC4051 High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
SN74LV4051A 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here