|
|
|
|
Other qualified versions of LM258A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices consist of two independent, high-gain, frequency-compensated operational amplifiers designed to operate from a single supply over a wide range of voltages. Operation from split supplies also is possible if the difference between the two supplies is 3 V to 32 V (3 V to 26 V for the LM2904), and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage. Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational amplifier circuits that now can be implemented more easily in single-supply-voltage systems. For example, these devices can be operated directly from the standard 5-V supply used in digital systems and easily provide the required interface electronics without additional ±5-V supplies. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM258AD | ACTIVE | -25 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM258ADE4 | ACTIVE | -25 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM258ADG4 | ACTIVE | -25 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| LM258ADGKR | ACTIVE | -25 to 85 | 0.45 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM258ADGKRG4 | ACTIVE | -25 to 85 | 0.45 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM258ADR | ACTIVE | -25 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM258ADRE4 | ACTIVE | -25 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM258ADRG4 | ACTIVE | -25 to 85 | 0.45 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| LM258AP | ACTIVE | -25 to 85 | 0.45 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| LM258APE4 | ACTIVE | -25 to 85 | 0.45 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksLM258AD | |||
| Americas | Arrow | 50 | |
| Rochester Electronics | >1k | ||
| Worldwide | Mouser Electronics | 240 | |
| TI Lead Time*: 15 WeeksLM258ADE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksLM258ADG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksLM258ADGKR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksLM258ADGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksLM258ADR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Compel | >1k | |
| Worldwide | Mouser Electronics | 18 | |
| TI Lead Time*: 20 WeeksLM258ADRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM258ADRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksLM258AP | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 959 | ||
| TI Lead Time*: 14 WeeksLM258APE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM258AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM258AP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM258APE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM258A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM258 | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TAS5630 | Analog input 300W Stereo (600W total) class D amplifier with integrated feedback | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| PCI4512 | Integrated single-socket PC Card controller, IEEE 1394 open HCI host | PCI-PCI CARDBUS CONTROLLERS | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS61026 | 5.0-V Output, 1.8-A Switch, 96% Efficient Boost Converter w/ LDO Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS2817 | Non-inverting High Speed MOSFET Driver with Active Pullup and Internal Regulator | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| OPA4277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| UC3525A | Regulating Pulse Width Modulators | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SN74LVC541A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TPS79901 | Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TAS3308 | Digital Audio SoC with PWM | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number