|
|
|
|
Other qualified versions of LM2901
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThese devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships. The LM139 and LM139A are characterized for operation over the full military temperature range of 55°C to 125°C. The LM239 and LM239A are characterized for operation from 25°C to |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| LM2901D | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |||
| LM2901DE4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |||
| LM2901DG4 | ACTIVE | -40 to 125 | 0.20 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Purchase Samples | |||
| LM2901DR | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901DRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901DRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901N | ACTIVE | -40 to 125 | 0.18 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |||
| LM2901NE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | |||
| LM2901NSR | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2901NSRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2901NSRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | SO (NS) | 14 | View | 2000 | LARGE T&R | Purchase Samples | |||
| LM2901PW | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |||
| LM2901PWE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |||
| LM2901PWG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | Purchase Samples | |||
| LM2901PWLE | OBSOLETE | -40 to 125 | LM2901PWR | TSSOP (PW) | 14 | View | Replaced by LM2901PWR | ||||
| LM2901PWR | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901PWRE4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901PWRG4 | ACTIVE | -40 to 125 | 0.18 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| LM2901QD | OBSOLETE | -40 to 125 | LM2901D | SOIC (D) | 14 | View | Replaced by LM2901D | ||||
| LM2901QN | OBSOLETE | -40 to 125 | LM2901N | PDIP (N) | 14 | View | Replaced by LM2901N | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:57 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksLM2901D | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | 43 | |
| Europe | Abacus Polar | 33 | |
| Arrow Northern Europe | >1k | ||
| TI Lead Time*: 20 WeeksLM2901DE4 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksLM2901DG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksLM2901DR | |||
| Americas | Rochester Electronics | 42 | |
| Asia | Farnell Asia | 250 | |
| Europe | Arrow Northern Europe | >1k | |
| Compel | 876 | ||
| TI Lead Time*: 20 WeeksLM2901DRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2901DRG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksLM2901N | |||
| Americas | Avnet | >1k | |
| Newark | 102 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | >1k | |
| Europe | Abacus Polar | 800 | |
| Arrow Southern Europe | >1k | ||
| Compel | >1k | ||
| EBV Elektronik | >1k | ||
| Farnell | 919 | ||
| Worldwide | DigiKey | 990 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksLM2901NE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksLM2901NSR | |||
| Worldwide | Mouser Electronics | 375 | |
| TI Lead Time*: 18 WeeksLM2901NSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksLM2901NSRG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksLM2901PW | |||
| Americas | Arrow | 13 | |
| Worldwide | Mouser Electronics | 56 | |
| TI Lead Time*: 20 WeeksLM2901PWE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2901PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2901PWR | |||
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | 110 | |
| Compel | 99 | ||
| Worldwide | Mouser Electronics | 2 | |
| TI Lead Time*: 20 WeeksLM2901PWRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksLM2901PWRG4 | |||
| Europe | EBV Elektronik | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| LM2901D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM2901NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| LM2901NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| LM2901PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for LM2901 
| Name | Part # | Company | Tool / Software Type |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM2903 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| LM339 | Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| LM2901-Q1 | Automotive Catalog Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVTH245A | 3.3-V ABT Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| LM2902 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| UA78L05A | 3/8 Pin 100mA Fixed 5V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| SN74LVC74A | Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

Most Popular Tags for LM2901: