LM2902-EP Status: ACTIVE

Enhanced Product Quadruple Operational Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 LM2902-EP
CMRR(Min)(dB)50  
Vn at 1kHz(Typ)(nV/rtHz)35  
IIB(Max)(pA)-500000  
Slew Rate(Typ)(V/us)0.5  
GBW(Typ)(MHz)1.2  
Pin/Package14TSSOP  
Offset Drift(Typ)(uV/C)7  
Offset Voltage (+/-)(Max)(mV)10, 4.5  
Approx. Price (US$) 0.46 | 100u  
Operating Temp Range(Celsius)-40 to 125,-55 to 125  
 Samples
 Inventory

Other qualified versions of LM2902-EP

Version Part Number Definition
Automotive LM2902-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog LM2902 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • LM2902: Quadruple Operational Amplifier
  • LM2902-Q1: Automotive Catalog Quadruple Operational Amplifier
  • SN65HVD10-EP: Enhanced Product 3.3-V Rs-485 Transceiver
  • TPS71202-EP: Enhanced Product Dual, 250-mA Output, Ultra-Low Noise, High PSRR, Low-Dropout, Linear Regulator
  • TMP122-EP: Enhanced Product 1.5C Accurate Programmable Temperature Sensor with SPI Interface

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • ESD Protection <500 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model C = 200 pF, R = 0); 1500 V Using Charged Device Model
  • ESD Human Body Model >2 kV Machine Model >200 V and Charge Device Model = 2 kV For K-Suffix Devices.
  • Low Supply-Current Drain Independent of Supply Voltage . . . 0.8 mA Typ
  • Low Input Bias and Offset Parameters:
    • Input Offset Voltage . . . 3 mV Typ
    • Input Offset Current . . . 2 nA Typ
    • Input Bias Current . . . 20 nA Typ
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    • Non-V devices . . . 26 V
    • V-Suffix devices . . . 32 V
  • V-Suffix devices . . . 32 V D Open-Loop Differential Voltage Amplification . . . 100 V/mV Typ
  • Internal Frequency Compensation

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Description

This device consists of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply over a wide range of voltages. Operation from split supplies is possible when the difference between the two supplies is 3 V to 26 V (3 V to 32 V for V-suffixed devices) and VCC is at least 1.5 V more positive than the input common-mode voltage. The low supply-current drain is independent of the magnitude of the supply voltage.

Applications include transducer amplifiers, dc amplification blocks, and all the conventional operational-amplifier circuits that now can be more easily implemented in single-supply voltage systems. For example, the LM2902 can be operated directly from the standard 5-V supply that is used in digital systems and easily provides the required interface electronics without requiring additional ±15-V supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
LM2902KAVMPWREPACTIVE-55 to 125V62/06622-04XE0.86 | 100uTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
LM2902KAVQPWREPACTIVE-40 to 125V62/06622-01XE0.46 | 100uTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06622-01XEACTIVE-40 to 125 0.46 | 100uTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06622-04XEACTIVE-55 to 125 0.86 | 100uTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:54 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksLM2902KAVMPWREP
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksLM2902KAVQPWREP
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/06622-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/06622-04XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
LM2902KAVMPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
LM2902KAVQPWREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06622-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06622-04XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for LM2902-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LM2902 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM2902-Q1 Automotive Catalog Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN65HVD10-EP Enhanced Product 3.3-V Rs-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS71202-EP Enhanced Product Dual, 250-mA Output, Ultra-Low Noise, High PSRR, Low-Dropout, Linear Regulator LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TMP122-EP Enhanced Product 1.5C Accurate Programmable Temperature Sensor with SPI Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here